/content/hbtbt/ae/en/search-results.html

    Time & Attendance

    NovaTime Time & Attendance Software

    Discontinued

    Easy-to-use, efficient solutions for time recording - autonomous or via network. It can be directly integrated into access control systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    NovaTime is a flexible and easy-to-use software for personnel time recording. It is ideally adapted to the entire range of time recording terminals. NovaTime also features seamless integration with the most commonly used payroll and access control systems.

    NovaTime is quick to install and configure and after a brief introduction, can be operated intuitively and conveniently by the user. NovaTime can also grow with the size of the company from 25 employees to over 10,000 employees.

    Our NovaLite starter package is recommended for use in smaller companies. If required, this can be upgraded to the full version with all options at any time. There are many options available to meet specific customer requirements.

    Features & Benefits:
    • Software package for 50 to 15,000 personnel data records
    • Software can be operated from two workstations as standard (optional extension possible)
    • Back-calculation capability for all postings, accounts, parameters and plans up to 20 years back, the current year and the following year
    • Long-term archive can be set for read access to transaction data (SQLite)
    • Online settlement of all postings and corrections
    • HR master data management with vacation account management and planning, monthly/annual totals accounts in days and hours, annual absence calendar
    • Personnel master data with displayable passport photo; display and management via authorized users
    • Annual absence calendar with individual color design
    • Cost centers can be set up with 6-digit numbers (optionally also alphanumeric, 10-digit)
    • Departments, branches and employment types can be set up with 5-digit numbers (optionally also alphanumeric, 10-digit)
    • 9,999 public holiday calendars, booking types, daily schedules and closing schedules can be set up in each case
    • Up to 9,999 work schedules, wage types and allocation rules (V rules) can be set up
    • Work schedules with possible repetition cycles of 1 to 25 weeks, gridding of bookings, rounding of invoiced hours, automatic shift change via clock-in/clock-out time
    • Daily schedules with over 60 editable parameters such as 5 break types, core times, reporting criteria for the deviation list, working time limits, overtime and wage type allocations, etc.
    • Closing schedules with 11 cycle options each for balance/overtime offsetting, capping, etc.
    • Predefined public holiday calendar for 16 federal states, can be extended for each state. Floating public holidays are calculated automatically. Weekend shift possible, e.g. to reflect Muslim calendars
    • Annual or one-off special public holidays and the option of 4 public holiday classes
    • Planning of absence times and shift schedules
    • Integrated web application server
    • Linked booking types: With the linked booking types, it is possible to carry out up to 5 booking types with just one booking. The 5 booking types are called up by a higher-level main booking type.
    • Alarm list/evacuation list, for outputting currently present persons - at the touch of a button - to the standard printer
    • Mail dispatch Special mail enables a specific wage type to be checked for a value greater than 0 during the daily update. If applicable, a notification email will be sent to the relevant recipients.
    • Cost center allocation: Here, the working times are also allocated to the cost centers with corresponding evaluations. Cost centers are changed manually or at the terminal.
    • Time orders for time-controlled output of lists, absence times, etc.

      Minimum system requirements:

    • Current multi-core processor
    • 8 GB RAM
    • Browser for NovaTime Web, application system, Internet terminal, lamp tableau browser
    • o Firefox, at least version 56
    • o Chrome, at least version 64
    • o Microsoft Edge, min. version 79
    • o Apple Safari, at least version 12

      Note: If possible, always use the latest version of a browser. Each new browser generation improves the speed at which websites are displayed.Furthermore, the technologies used are better supported by the latest browsers.This increases functionality and significantly improves the display. Security also benefits from every browser update.

      Operating systems:

    • From Windows 10
    • From Windows Server 2016

      Note: NovaTime is 32-bit software and therefore runs without restrictions on 32-bit and 64-bit operating systems.

    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security