/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Explosion Proof Junction Box

    HA70JCBEP Junction box is the complete and competitive solution for professional installation of HONEYWELL’s HEPB, HEPZ, HEPWS explosion-proof products.

    Overview

    HA70JCBEP provides a local, low-voltage power

    supply. It also allows a Fast Ethernet connection,

    thanks to an integrated Ethernet switch equipped

    with 3 RJ45 ports and an SFP port for fibre optic

    connection.

    HA70JCBEP has been designed to connect a PTZ camera and its washing kit, or in alternative two fixed cameras and their washing kits.

    Features & Benefits:
    • AISI 316L stainless steel construction.
    • IP66/IP68/IP69 level of protection.
    • Designed and certified for the IIC group (Gas) and the
    • IIIC group (dust).
    • Temperature class: T6...T5 (Gas) and T85°C...T100°C
    • (Dust).
    • Ambient temperature: +60°C (T6) or +70°C (T5).
    • Built and certified in compliance with directive 2014/34/UE and with the international standards IECEX.
    • 3 models for different power input (24VAC, 120VAC, 230VAC.
    Certifications:
    • Exproof applications:
    • ATEX (EN IEC 60079-0, EN 60079-1, EN 60079-31)
    • IECEX (IEC 60079-0, IEC 60079-1, IEC 60079-31)
    • UL listed for USA (UL 60079-0, UL 60079-1, UL 6007931)
    • UL listed for Canada (CAN/CSA-C22.2 NO. 60079-0,
    • CAN/CSA-C22.2 NO. 60079-1, CAN/CSA-C22.2 NO. 60079-31)
    • Other certifications:
    • CE/ UL/ RoHS