/content/hbtbt/ae/en/search-results.html

    Camera & Recorder Kits

    35 Series Day-Night Video Surveillance Kit

    Bundled video surveillance essentials in a kit offering choices of a 4CH, 8CH or 16CH 35Series eNVR paired with 4, 6 or 12 5MP cameras, respectively. Ideal solution for easy plug-and-play convenience.

    Overview

    Honeywell's 35 Series Day-Night Kits provide convenience in a single box with a 4CH, 8CH or 16CH eNVR paired with a choice of either 35 Series 5MP dome or ball cameras.

    The 35 Series Embedded Network Video Recorder offers a robust set of features geared toward the cost-competitive small-to-medium business and entry-level enterprise markets. There are choices of 3 eNVRs varieties supporting either 4, 8, or 16 POE channels with 1 TB, 4TB or 8TB storage respectively, and 4K HD (UHD) video resolutions.

    The 35 Series AI 5MP cameras included in the kits offer exceptional picture clarity even in low light conditions and have a higher resolution IR lens to cover larger areas both day and night. These cameras include smart motion detection based on humans and vehicles to reduce false alarms and support audio and alarm interface for local alarm integrations.

    Additional cameras may be purchased individually by SKU#.

    Choose from these 6 Kits:

    HN35040101D45PK: 4 Ch 1TB eNVR (x1) and 5MP Dome Cameras - HC35W45R3 (x4)

    HN35080202D65PK: 8 Ch 2TB eNVR (x1), 5MP Dome Cameras - HC35W45R3 (x6)

    HN35160204D125PK: 16 Ch 4TB eNVR (x1), 5MP Dome Cameras - HC35W45R3 (x12)

    HN35040101E45PK: 4 Ch 1TB eNVR (x1), 5MP Ball Cameras - HC35WE5R3 (x4)

    HN35080202E65PK: 8 Ch 2TB eNVR (x1), 5MP Ball Cameras - HC35WE5R3 (x6)

    HN35160204E125PK: 16 Ch 4TB eNVR (x1), 5MP Ball Cameras - HC35WE5R3 (x12)

    Features & Benefits:
    • Embedded NVRS:
    • Supports up to 4/8 alarm input channels and 1/2 alarm relay output channels
    • End to end HTTPS stream encryption with TLS 1.2 Connection to NVR anytime anywhere (local,remote, global P2P)
    • Supports two way audio
    • Supports up to 64 live view windows in one single screen
    • Auto streaming size to save decode and streaming bandwidth
    • Supports recording and configuring camera video analytic events such as Smart Motion Detection, Intrusion Detection, and Tampering Detection
    • Cameras:
    • True day/night provides vivid color images by day and clear black and white images at night using a removable IR cut filter
    • Excellent low-light performance with 2D/3D noise reduction, saving storage and bandwidth together with smart codec
    • True WDR (120 dB) ensures glare-free images
    • 2.8 mm fixed lens
    • ONVIF Profile S, G, T compliant
    • Smart IR Technology provides even distribution of IR LEDs in dimly lit or nighttime scenes
    • Water/dust proof (IP66/IP67) and IK10 (dome camera)
    • Stream encryption
    • People counting, intrusion, loitering and smart motion detection smart analytics built in to increase situational awareness and reduce false alarms
    Certifications:
    • Embedded NVRS:
    • NDAA Section 889 Compliant
    • FCC Part 15, CE (EN 55032, EN 61000-3-2, EN 61000-3-3, EN 61000-6-4), ICES-003, Comply with UKCA and RCM
    • CE(EN 50130-4, EN 55024, EN 55035) Comply with UKCA and RCM
    • UL LISTED TO UL/CSA 62368-1, CE(EN 62368-1), Comply with UKCA and RCM
    • CE(EN 63000), UAE(Cabinet Decree No.10 of 2017)
    • Dome/Ball Cameras:
    • NDAA Section 889 Compliant
    • FCC PART 15, CE (EN 55032), Complies with RCM and UKCA
    • CE(EN 50130-4), Complies with RCM and UKCA
    • UL LISTED TO UL/CSA 62368-1, CE(EN 62368-1), Complies with RCM and UKCA
    • CE (EN 63000), UAE(Cabinet Decree No.10 of 2017)
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security