/content/hbtbt/ae/en/search-results.html

    Camera & Recorder Kits

    Honeywell Color Night Vision (CNV) Video Surveillance Kit

    Plug-and-play high quality video security kit with a choice of a 4, 8 or 16 channel NVR paired respectively with either (4), (6), or (12) 5MP color cameras with Honeywell’s advanced night vision technology - perfect for budget conscious users.

    Overview
    Honeywell's Color Night Vision (CNV) kits provide all of the components needed to quickly install, configure and deploy a high-quality video security solution right out of the box. This is an ideal kit for customers who need up to 12 cameras and a single NVR in one location.

    The cameras and NVRs included in these Honeywell CNV kits offer exceptional color picture clarity even in low-light conditions, powerful smart video analytics, adequate recording/storage options, and secure data transmission.

    Ideal for retail commercial spaces, restaurants, gas stations, and other small businesses.

    Choose from 3 kits:

    HKCNV040101CE5R304 : 4 Ch CNV NVR with 1TB HDD + (4) 5MP Ball Cameras
    HKCNV080102CE5R306 : 8 Ch CNV NVR with 2TB HDD + (6) 5MP Ball Cameras
    HKCNV160204CE5R312 : 16 Ch CNV NVR with 4TB HDD + (12) 5MP Ball Cameras

    Features & Benefits:
    Fully Featured Kits Designed for Small Business
    • 5MP ball cameras with a 2.8 mm fixed lens (2880 x 1620) at 30 fps max resolution
    • Honeywell's advanced night vision camera technology captures high resolution full color images even in low-light conditions
    • AI-Powered Smart Motion Detection effectively reduces false alarms
    • H.265 Smart Codec allows up to a 50% reduction in storage requirements
    • IP66, IP67 rated camera housing for long-lasting durability and reliable performance
    • Record, review, retain live and playback video with comprehensive storage capacity for video recording retention
    • Free HSV Mobile App enables remote monitoring even while on the go
    Easy to Set Up and Use
    • Plug-and-play features ensure a hassle-free, easy setup
    Secure and Compliant
    • NDAA Section 889 Compliant
    • Meets PCI-DSS regulatory and liability requirements
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security