/content/hbtbt/ae/en/search-results.html

    Bullet Cameras

    35 Series - BiSpectrum Thermal Bullet Camera

    Honeywell's 35 Series Bi-Spectrum Thermal Bullet Cameras simultaneously capture both heat signatures and detailed visual images of people or objects at a greater distance in low light conditions for faster identification of potential threats

    Overview

    The 35 Series Bi-Spectrum bullet camera merges a thermal image with a standard video image to deliver a "dual-vision" heat signature and optical image in one device. This can be particularly useful for perimeter security, flame detection, and situations with poor visibility.

    These two sensors, combined with advanced video analytics allow the cameras to detect both living beings or equipment emitting heat signatures at a longer distance for earlier detection of threats. The sensitive thermal sensor detects temperature variations even when obscured in total darkness, heavy fog or smoke while the optical sensor provides images in exquisite detail.

    Features & Benefits:
    • Advanced BiSpectrum Technology: Incorporates both thermal and optical sensors in one compact camera unit to provide both heat-signature detection and exceptional image clarity and accuracy for earlier detection at longer distances even when obscured by heavy fog or smoke
    • Extended Distance Detection: Range from 143 meters (469.16 ft) up to 894 meters (2,9323.07 ft) for HC35TB5R1JT07 and from 143 meters (469.16 ft) to 1,278 meters (4,192.91 ft) for the HC35TB5R4JT10 to detect potential threats earlier and from further away
    • Advanced Video Analytics: Identifies living beings and objects that generate a heat signature (vehicles, equipment) and can detect heat, smoke/flame, fire spots, plus line crossing, double line crossing, and wrong way detection for vehicles
    • Reduced False Alarms: Bi-spectral noise filtering algorithms improve accuracy by filtering out noise more effectively, therefore focusing on genuine changes in the scene and minimizing false triggers and alarms
    • Preventative Maintenance: Monitor heat-signature temperatures for early signs of overheating, sparking or mechanical stress so that preventative maintenance can be scheduled - thus serving multiple roles in industrial safety and security
    • Potential Applications:- Commercial and retail building intruder detection/break ins- Fence line and door intrusion,- Server and computer room monitoring,- Electric car charging station monitoring and more
    Certifications:
    • NDAA compliant
    • IEC/ANSI/ISA-62443-4-1-2018
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security