/content/hbtbt/ae/en/search-results.html

    Bullet Cameras

    Bullet IP Camera

    Discontinued

    The Bullet IP cameras are outdoor, network cameras equipped with automatic IR‐cut filter and 2 IR LED for day and night surveillance. It has 3D noise reduction and motion detection.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Bullet IP cameras are outdoor, network cameras equipped with automatic IR‐cut filter and 2 IR LEDs for day and night surveillance. The camera adheres to IP66 standards. The camera offers an entry‐level surveillance solution with all the essential features at excellent image quality. It has intelligent IR with IR distance up to 30 m (98.4 ft). It has day and night function (with removable IR‐cut filter). It has 3D noise reduction and motion detection. It has privacy mask.

    Features & Benefits:
    • Intelligent IR
    • IR distance up to 30 m (98.4 ft)
    • Day and night function (with removable IR‐cut filter)
    • Wide Dynamic Range (WDR)
    • Defog
    • 3D noise reduction
    • Motion detection
    • Text overlay
    • Privacy mask
    Certifications:
    • FCC
    • IC
    • CE
    • WEEE
    • RoHS compliant