/content/hbtbt/ae/en/search-results.html

    Dome Cameras

    10 Series IP Camera

    Reliable and feature rich entry level cameras suitable for smaller commercial applications. NDAA compliant range of cameras bringing trusted Honeywell quality for smaller, budget-oriented businesses.

    Overview
    Affordable, feature rich and easy to use, the 10 Series IP cameras include dome and bullet style cameras in 2MP, 4MP and 5MP PRO with lens options suitable for different applications including residential, small commercial buildings, retail and warehouses.

    The 10 Series 5MP PRO cameras provide cutting-edge smart analytics features and enhanced image performance for budget-oriented businesses.
    Combined with a Honeywell embedded network video recorder (eNVR), it’s a complete NDAA-compliant cybersecure CCTV solution for small to medium sized building owners who seek peace of mind while keeping an eye on their bottom line.
    Superior HD quality- 2MP, 4MP & 5MP cameras in mini-dome and bullet form factors 
    Flexible surveillance: Fixed lens, Manual Vari-focal and MFZ lens options to chose from
    Best in class performance: Digital WDR & True WDR (5MP PRO)
    Smart Built-in analytics for accurate detection
    ONVIF Profile S (2MP & 4MP), Onvif Profile S,G,T compliant (5MP PRO)
    Full metal body with IP66 ingress protection and IK10 impact resistance rating (model dependent)
    For use as part of Video Systems which comply with NDAA Section 889
    Compatible with 10 series (upcoming) & 35 series NVR

    Safety: CE (EN 62368-1)
    RoHS: CE (EN 63000), UAE (Cabinet Decree No.10 of 2017)
    Designed for Use as Part of Video Systems which Comply with NDAA 2019, Section 889
    Others
    Name
    Description
    File Size
    Date
    Size
    10 Series Cameras Brochure - ME - EN
    application/pdf 480.48 KB
    12/14/2023
    480.48 KB
    10 Series Camera - HC10W44R2 - Dome Datasheet - ME - EN
    application/pdf 237.13 KB
    12/14/2023
    237.13 KB
    10 Series Camera - HC10W45R1 - Dome Datasheet - ME - EN
    application/pdf 413.32 KB
    12/14/2023
    413.32 KB
    10 Series Camera - HC10W44R1 - Dome Datasheet - ME - EN
    application/pdf 181.92 KB
    12/14/2023
    181.92 KB
    10 Series Camera - HC10WB4R1 - Bullet Datasheet - ME - EN
    application/pdf 233.68 KB
    12/14/2023
    233.68 KB
    10 Series Camera - HC10WB2R2 - Bullet Datasheet - ME - EN
    application/pdf 153.56 KB
    12/14/2023
    153.56 KB
    10 Series Camera - HC10WB5R1 - Bullet Datasheet - ME - EN
    application/pdf 3.59 MB
    12/14/2023
    3.59 MB
    10 Series Camera - HC10WB2R1 - Bullet Datasheet - ME - EN
    application/pdf 185.84 KB
    12/14/2023
    185.84 KB
    10 Series Camera - HC10W42R1 - Dome Datasheet - ME - EN
    application/postscript 766.48 KB
    12/14/2023
    766.48 KB
    10 Series Camera - HC10W42R2 - Dome Datasheet - ME - EN
    application/pdf 188.53 KB
    12/14/2023
    188.53 KB
    10 Series Camera - HC10W45R2 - Dome Datasheet - ME - EN
    application/pdf 316.01 KB
    12/14/2023
    316.01 KB
    10 Series Camera - HC10WB4R2 - Bullet Datasheet - ME - EN
    application/pdf 201.48 KB
    12/14/2023
    201.48 KB
    10 Series Camera - HC10WB5R2 - Bullet Datasheet - ME - EN
    application/pdf 362.21 KB
    12/14/2023
    362.21 KB
    Name
    Description
    File Size
    Date
    Size
    10 Series Cameras Brochure - ME - EN
    application/pdf 480.48 KB
    12/14/2023
    480.48 KB
    10 Series Camera - HC10W44R2 - Dome Datasheet - ME - EN
    application/pdf 237.13 KB
    12/14/2023
    237.13 KB
    10 Series Camera - HC10W45R1 - Dome Datasheet - ME - EN
    application/pdf 413.32 KB
    12/14/2023
    413.32 KB
    10 Series Camera - HC10W44R1 - Dome Datasheet - ME - EN
    application/pdf 181.92 KB
    12/14/2023
    181.92 KB
    10 Series Camera - HC10WB4R1 - Bullet Datasheet - ME - EN
    application/pdf 233.68 KB
    12/14/2023
    233.68 KB
    10 Series Camera - HC10WB2R2 - Bullet Datasheet - ME - EN
    application/pdf 153.56 KB
    12/14/2023
    153.56 KB
    10 Series Camera - HC10WB5R1 - Bullet Datasheet - ME - EN
    application/pdf 3.59 MB
    12/14/2023
    3.59 MB
    10 Series Camera - HC10WB2R1 - Bullet Datasheet - ME - EN
    application/pdf 185.84 KB
    12/14/2023
    185.84 KB
    10 Series Camera - HC10W42R1 - Dome Datasheet - ME - EN
    application/postscript 766.48 KB
    12/14/2023
    766.48 KB
    10 Series Camera - HC10W42R2 - Dome Datasheet - ME - EN
    application/pdf 188.53 KB
    12/14/2023
    188.53 KB
    10 Series Camera - HC10W45R2 - Dome Datasheet - ME - EN
    application/pdf 316.01 KB
    12/14/2023
    316.01 KB
    10 Series Camera - HC10WB4R2 - Bullet Datasheet - ME - EN
    application/pdf 201.48 KB
    12/14/2023
    201.48 KB
    10 Series Camera - HC10WB5R2 - Bullet Datasheet - ME - EN
    application/pdf 362.21 KB
    12/14/2023
    362.21 KB
    Name
    Description
    File Size
    Date
    Size
    10 Series Cameras Brochure - ME - EN
    480.48 KB
    12/14/2023
    10 Series Camera - HC10W44R2 - Dome Datasheet - ME - EN
    237.13 KB
    12/14/2023
    10 Series Camera - HC10W45R1 - Dome Datasheet - ME - EN
    413.32 KB
    12/14/2023
    10 Series Camera - HC10W44R1 - Dome Datasheet - ME - EN
    181.92 KB
    12/14/2023
    10 Series Camera - HC10WB4R1 - Bullet Datasheet - ME - EN
    233.68 KB
    12/14/2023
    10 Series Camera - HC10WB2R2 - Bullet Datasheet - ME - EN
    153.56 KB
    12/14/2023
    10 Series Camera - HC10WB5R1 - Bullet Datasheet - ME - EN
    3.59 MB
    12/14/2023
    10 Series Camera - HC10WB2R1 - Bullet Datasheet - ME - EN
    185.84 KB
    12/14/2023
    10 Series Camera - HC10W42R1 - Dome Datasheet - ME - EN
    766.48 KB
    12/14/2023
    10 Series Camera - HC10W42R2 - Dome Datasheet - ME - EN
    188.53 KB
    12/14/2023
    10 Series Camera - HC10W45R2 - Dome Datasheet - ME - EN
    316.01 KB
    12/14/2023
    10 Series Camera - HC10WB4R2 - Bullet Datasheet - ME - EN
    201.48 KB
    12/14/2023
    10 Series Camera - HC10WB5R2 - Bullet Datasheet - ME - EN
    362.21 KB
    12/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HC10W42R1
    2MP IR Fixed Dome, 4mm,12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-DOME-HC10W45R1-V2
    HC10W42R1
    2MP IR Fixed Dome, 4mm,12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-DOME-HC10W45R1-V2
    HC10W42R2
    2MP IR VF Dome, 2.7-13.5mm, 12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-DOME-HC10W45R2
    HC10W42R2
    2MP IR VF Dome, 2.7-13.5mm, 12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-DOME-HC10W45R2
    HC10W44R1
    4MP IR Fixed Dome, 2.8mm,12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-DOME-HC10W45R1-V2
    HC10W44R1
    4MP IR Fixed Dome, 2.8mm,12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-DOME-HC10W45R1-V2
    HC10W44R2
    4MP IR VF Dome, 2.7-13.5mm, 12VDCPOE
    HC10W44R2
    4MP IR VF Dome, 2.7-13.5mm, 12VDCPOE
    HC10W45R1
    5 MP IR Fixed Dome, 2.8mm, POE
    HC10W45R1
    5 MP IR Fixed Dome, 2.8mm, POE
    HC10W45R2
    5 MP IR MFZ Dome, 2.7-13.5 mm, POE
    HC10W45R2
    5 MP IR MFZ Dome, 2.7-13.5 mm, POE
    HC10WB2R1
    2MP IR Fixed Bullet, 4mm, 12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-BULLET-HC10WB2R1-HC10WB4R1
    HC10WB2R1
    2MP IR Fixed Bullet, 4mm, 12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-BULLET-HC10WB2R1-HC10WB4R1
    HC10WB2R2
    2MP IR VF Bullet, 2.7-13.5mm, 12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-BULLET-HC10WB5R2
    HC10WB2R2
    2MP IR VF Bullet, 2.7-13.5mm, 12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-BULLET-HC10WB5R2
    HC10WB4R1
    4MP IR Fixed Bullet, 4mm, 12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-BULLET-HC10WBxR1
    HC10WB4R1
    4MP IR Fixed Bullet, 4mm, 12VDCPOE
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-10S-BULLET-HC10WBxR1
    HC10WB4R2
    4MP IR VF Bullet, 2.7-13.5mm, 12VDCPOE
    HC10WB4R2
    4MP IR VF Bullet, 2.7-13.5mm, 12VDCPOE