/content/hbtbt/ae/en/search-results.html

    Dome Cameras

    60 Series AI IP Camera

    The 60 Series AI cameras combine advanced imaging capability and exceptional picture quality with built-in AI based video analytics to improve situational awareness and reduce false alarms in various types of enterprise applications.

    Overview
    Honeywell’s 60 Series AI IP cameras offer a secure, enterprise-level compliant video surveillance solution with exceptional picture quality even in extreme low light conditions, coupled with advanced built-in Artificial Intelligence video analytics, and are ideal for a wide range of indoor and outdoor applications.

    Wide range of lenses, zoom options, form factors and resolutions for all types of installations
    True WDR up to 140 dB ensures glare-free images
    True day/night provides vivid color images by day and clear black and white images at night using a removable IR cut filter
    Excellent low-light performance with 2D/3D noise reduction saving storage and bandwidth together with smart codec (2)
    For use as part of Video Systems which comply with NDAA Section 889
    Water/Dust proof (IP 66/67) (outdoor camera) and IK10 and NEMA 4X (optional)
    ONVIF profile S/G/T/M compliant
    Secure authentication chipset built-in
    Built-in AI based video analytics to reduce the false alarms in perimeter protection, including smart motion, intrusion, multi loitering, people counter, face detection, line crossing detection, unattended object detection, missing object detection

    Safety: UL listed to UL/CSA 62368-1, CE (EN 62368-1), Complies with RCM and UKCA
    - RoHS: CE (EN 63000), UAE (Cabinet Decree No.10 of 2017)
    - Designed for Use as Part of Video Systems which Comply with NDAA 2019, Section 889
    Others
    Name
    Description
    File Size
    Date
    Size
    60 Series AI Camera - HC60WC5I - Box Datasheet - ME - EN
    application/pdf 251.22 KB
    11/9/2023
    251.22 KB
    HC60W35R2I Datasheet
    application/pdf 254.84 KB
    2/22/2024
    254.84 KB
    HC60WB5R2I Datasheet
    application/pdf 366.5 KB
    2/22/2024
    366.5 KB
    60 Series AI Camera - HC60W3xR2I - Indoor Dome Datasheet - ME - EN
    application/pdf 225.7 KB
    11/9/2023
    225.7 KB
    60 Series AI Camera - HC60W3xR2I - Indoor Dome Datasheet - ME - EN
    application/pdf 225.46 KB
    11/9/2023
    225.46 KB
    HSV-HC60W4xR2I-01-ME(1023)DS-Y; 60 Series 4MP AI IP Ultra Low Light Camera - META - English
    application/pdf 215.47 KB
    11/9/2023
    215.47 KB
    60 Series AI Camera - HC60WBxRxI - Rugged Bullet Datasheet - ME - EN
    application/pdf 351.54 KB
    11/9/2023
    351.54 KB
    60 Series AI Camera - Family QRG - ME - EN
    application/pdf 247.81 KB
    11/9/2023
    247.81 KB
    Name
    Description
    File Size
    Date
    Size
    60 Series AI Camera - HC60WC5I - Box Datasheet - ME - EN
    application/pdf 251.22 KB
    11/9/2023
    251.22 KB
    HC60W35R2I Datasheet
    application/pdf 254.84 KB
    2/22/2024
    254.84 KB
    HC60WB5R2I Datasheet
    application/pdf 366.5 KB
    2/22/2024
    366.5 KB
    60 Series AI Camera - HC60W3xR2I - Indoor Dome Datasheet - ME - EN
    application/pdf 225.7 KB
    11/9/2023
    225.7 KB
    60 Series AI Camera - HC60W3xR2I - Indoor Dome Datasheet - ME - EN
    application/pdf 225.46 KB
    11/9/2023
    225.46 KB
    HSV-HC60W4xR2I-01-ME(1023)DS-Y; 60 Series 4MP AI IP Ultra Low Light Camera - META - English
    application/pdf 215.47 KB
    11/9/2023
    215.47 KB
    60 Series AI Camera - HC60WBxRxI - Rugged Bullet Datasheet - ME - EN
    application/pdf 351.54 KB
    11/9/2023
    351.54 KB
    60 Series AI Camera - Family QRG - ME - EN
    application/pdf 247.81 KB
    11/9/2023
    247.81 KB
    Name
    Description
    File Size
    Date
    Size
    60 Series AI Camera - HC60WC5I - Box Datasheet - ME - EN
    251.22 KB
    11/9/2023
    HC60W35R2I Datasheet
    254.84 KB
    2/22/2024
    HC60WB5R2I Datasheet
    366.5 KB
    2/22/2024
    60 Series AI Camera - HC60W3xR2I - Indoor Dome Datasheet - ME - EN
    225.7 KB
    11/9/2023
    60 Series AI Camera - HC60W3xR2I - Indoor Dome Datasheet - ME - EN
    225.46 KB
    11/9/2023
    HSV-HC60W4xR2I-01-ME(1023)DS-Y; 60 Series 4MP AI IP Ultra Low Light Camera - META - English
    215.47 KB
    11/9/2023
    60 Series AI Camera - HC60WBxRxI - Rugged Bullet Datasheet - ME - EN
    351.54 KB
    11/9/2023
    60 Series AI Camera - Family QRG - ME - EN
    247.81 KB
    11/9/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HC60W32R2I
    2 MP Ultra Low-light IR Indoor Dome Camera, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm InOut, IK10 (Bubble only)
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-DOME-HC60W32R2I-HC60W34R2I
    HC60W32R2I
    2 MP Ultra Low-light IR Indoor Dome Camera, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm InOut, IK10 (Bubble only)
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-DOME-HC60W32R2I-HC60W34R2I
    HC60W34R2I
    4 MP Ultra Low-light IR Indoor Dome Camera, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm InOut, IK10 (Bubble only)
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-DOME-HC60W32R2I-HC60W34R2I
    HC60W34R2I
    4 MP Ultra Low-light IR Indoor Dome Camera, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm InOut, IK10 (Bubble only)
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-DOME-HC60W32R2I-HC60W34R2I
    HC60W42R2I
    2 MP Ultra Low-light IR Rugged Dome Cameras, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-Security-hc60w44r2-60-series-cameras-primaryimage
    HC60W42R2I
    2 MP Ultra Low-light IR Rugged Dome Cameras, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-Security-hc60w44r2-60-series-cameras-primaryimage
    HC60W44R2I
    4 MP Ultra Low-light IR Rugged Dome Cameras, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-DOME-HC60W42R2I-HC60W44R2I
    HC60W44R2I
    4 MP Ultra Low-light IR Rugged Dome Cameras, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-DOME-HC60W42R2I-HC60W44R2I
    HC60WB2R2I
    2 MP Ultra Low-light IR Rugged Remote Outdoor Bullet Camera, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-Bullet-HC60WB2R2I-HC60WB4R2I-HC60WB4R5I
    HC60WB2R2I
    2 MP Ultra Low-light IR Rugged Remote Outdoor Bullet Camera, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-Bullet-HC60WB2R2I-HC60WB4R2I-HC60WB4R5I
    HC60WB4R2I
    4 MP Ultra Low-light IR Remote Outdoor Bullet Camera, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-Bullet-HC60WB2R2I-HC60WB4R2I-HC60WB4R5I
    HC60WB4R2I
    4 MP Ultra Low-light IR Remote Outdoor Bullet Camera, WDR 140 dB, 2.7 ~ 13.5 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-Bullet-HC60WB2R2I-HC60WB4R2I-HC60WB4R5I
    HC60WB4R5I
    4 MP Ultra Low-light IR Remote Outdoor Bullet Camera, WDR 140 dB, 5 ~ 50 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-Bullet-HC60WB2R2I-HC60WB4R2I-HC60WB4R5I
    HC60WB4R5I
    4 MP Ultra Low-light IR Remote Outdoor Bullet Camera, WDR 140 dB, 5 ~ 50 mm, PoE 802.3af, DC12V, Audio & Alarm inout, IK10
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-Bullet-HC60WB2R2I-HC60WB4R2I-HC60WB4R5I
    HC60WC5I
    5 MP Ultra Low-light Box Camera, WDR 140 dB, PoE 802.3af, DC12V, Audio & Alarm InOut, ABF
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-BOX-HC60WC5I
    HC60WC5I
    5 MP Ultra Low-light Box Camera, WDR 140 dB, PoE 802.3af, DC12V, Audio & Alarm InOut, ABF
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-SEC-60S-BOX-HC60WC5I