/content/hbtbt/ae/en/search-results.html

    Dome Cameras

    70 Series AI Camera

    The 70 Series AI cameras combine advanced IP imaging capability and exceptional picture quality with smart analytics to improve situational awareness in various types of enterprise applications or rugged locations.

    Overview
    Honeywell’s new 70 AI Series cameras offers advanced artificial intelligence and smart video analytics capabilities enabling object categorization to improve situational awareness and reduce nuisance alarms. They offer exceptional cybersecurity, license plate and facial recognition capabilities, and excellent image quality even in low light conditions.

    Features & Benefits:
    Artificial Intelligence and Smart Analytics
    • Built-in video analytics help reduce false alarms in perimeter protection - these include:
      • Smart Motion Detection
      • Smart Intrusion Detection
      • Smart Loitering Detection
      • Smart Line Crossing Detection
      • Smart Unattended or Missing Object Detection
      • Smart Face Detection Recognition
    • Optional video analytics based on Honeywell OpenVA supports Facial and License Plate Recognition (additional license required to activate)
    Cybersecurity and Compliance
    • Ubuntu® Core Linux® operating system for secure boot management
    • FIPS 140-2 certified chipset built-in for stream and SD card encryption under AES 256 to provide secure data integrity and privacy
    • NDAA Section 889 compliant
    Superior HD Image Quality
    • Up to 8MP (3840x2160) cameras
    • True WDR (>130 dB) for glare-free images
    • True day/night provides vivid color images by day and clear black and white images at night using a removable IR cut filter
    • Excellent low-light performance with 2D / 3D noise reduction saving storage and bandwidth together with smart codec
    • Adaptive smart IR Technology provides even distribution of IR LEDs in dimly lit or nighttime scenes
    Rugged and Flexible
    • Water/Dust prof (IP 66/67) and IK10 and NEMA 4X (outdoor dome and bullet)
    • ONVIF Profile S, T, and G compliant
    Easy to Install and Use
    • Built-in PoE eliminates separate power supply and associated wiring; 24VAC/48vDC/12VDC inputs where PoE is unavailable
    • Camera configuration via Wi-Fi (3) (mobile device), WebClient or NVR to adjust zoom, auto focus, etc.
    • Multiple mounting options
    • Multiple language GUI
    • Unified camera configuration tool for batch configuration
    • H.265(1), H.264, Smart Codec (2) and MJPEG supported with triple streaming
    Onboard Video Storage
    • Supports microSD (Class 10) card up to 256GB for encrypted local video storage (card not included)
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security