/content/hbtbt/ae/en/search-results.html

    Dome Cameras

    720P Resolution IP Dome Camera

    Discontinued

    IP Dome Camera combines world-class imaging and the latest IP camera technology with IP networking innovation provides streaming images at full frame rate at 720P resolution.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    IP Dome Camera combines world-class imaging and the latest IP camera technology with IP networking innovation provides streaming images at full frame rate at 720P resolution. With advanced resolution projection IP Dome Camera delivers high quality images, making it an ideal solution for high-end surveillance applications. Featuring H.264 high profile compression format IP Dome Camera saves network bandwidth and storage even for high frame rate recording. The 2.8 – 12mm vari-focal DC-IRIS lens allows the field of view to be adjusted to match the scene requirements. IP Dome Camera is equipped with built-in Power over Ethernet (IEEE 802.3af) which allows power to be supplied to the camera using the network eliminating the need for a separate power supply and reducing the cost of installation.

    Features & Benefits:
    • 1080P high definition
    • H.264, and MJPEG simultaneously (Dual-encoders)
    • H.264 high profile saves bandwidth and storage
    • True Day/Night (with IR-cut filter)
    • WDR, 3DNR, DC IRIS, and Anti-flicker
    • Edge storage up to 32G
    Certifications:
    • ONVIF Profile S
    • HUS
    • NVRs
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security