/content/hbtbt/ae/en/search-results.html

    Fisheye Cameras

    60 Series - Fisheye Cameras

    Honeywell 60 Series 12MP AI fisheye cameras provide exceptional 360° panoramic views in low or variable light, advanced video/object analytics, and enhanced cybersecurity for wide-area surveillance in enterprise applications requiring compliance

    Overview

    The new Honeywell 60 Series 12MP AI fisheye cameras offer exceptional 360° video clarity in a single camera with 12 dewarping views to minimize blind spots for effective wide area surveillance.

    Delivering exceptional performance in both variable and low-light scenarios, these cameras also feature advanced video/ object analytics and meet the latest enhanced FIPS 140-3 standard, making them suitable for larger enterprise applications demanding strict compliance.

    Features & Benefits:
    • Upgraded WDR (up to 140 dB) to significantly reduce image glare.
    • Increased IR distance (up to 30 m (98 ft))
    • Sony IMX676 (1/.6 Progressive CMOS) image sensor offers sharper images with advanced HDR for smoother video in variable lighting
    • Up to 12 customizable dewarping views
    • Improved shutter speed (1/20000 ~ 1/5) allows faster capture of moving subjects, reducing motion blur and producing sharper images
    • Enhanced 3D noise reduction to eliminate visual noise resulting in crisper details for identifying objects or people in video footage
    • Smart IR Technology automatically adjusts to changing light conditions and object distances for better capture of details even in dimly lit or nighttime scenes
    • Probabilistic AI video/object analytics quickly detects suspicious activities and identifies attributes such as faces, vehicles, gender, age, colors of cars or personal attire for faster investigative search
    • Secure Boot and latest FIPS 140-3 chipset provide secure data integrity and privacy
    • Upgraded local storage (up to 1 TB) or 4X the amount of previous models to significantly boost camera data management and retention capacity
    • ONVIF Profile S,G,T,M
    • Rugged construction built to withstand challenging outdoor environments (IP 66, IP67, NEMA 4X, TS-2, IK10)
    Certifications:
    • NDAA Compliant
    • NIS2 Compliant
    • 5 Year Warranty