/content/hbtbt/ae/en/search-results.html

    Thermal Cameras

    Thermal-imaging, body-temperature measurement webcam

    Discontinued

    HVCT series thermal-imaging, body temperature measurement cameras

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell HVCT-B4010I thermal-imaging, dual-light body temperature measurement

    infrared bullet webcams, combine world-class imaging and camera technologies

    with innovative IP networking technologies, and

    provide users with the possibility of rapid body temperature screening. The HVCT-B4010I thermal-imaging, dual-light body temperature measurement IR bullet webcam is equipped with thermal and visible imaging modules

    . The thermal imaging module measures the body temperature with high accuracy in real time, helping

    users quickly screen for people with excessive temperatures with a contactless method.

    The built-in visible light module of the Honeywell HVCT-B4010I supports 4MP HD video, H.265/H.264 high efficiency decoding compression,

    PoE (Power over Ethernet), and ONVIF interface protocols, and renders

    UHD images even in a limited bandwidth environment.

    The Honeywell HVCT-B4010I visible light module comes standard with a fixed focus lens and a built-in infrared light with its maximum infrared distance of 40m,

    and by switching between day and night modes, it provides users with clear black and white pictures in a low-illuminance or fully-dark environment.

    The Honeywell HVCT-B4010I supports the aggregation of visible and thermal images to enable richer details of thermal images,

    the temperature measurement rules and results of thermal images can also be added in visual images

    for more intuitive and efficient use.

    The Honeywell HVCT-B4010I has a beautiful, easy-to-install design for a wide range of applications in high-traffic public areas.

    It continuously identifies and tracks people with excessive temperatures in real time, widely used in buildings, factories, customs, schools, hospitals and other sites

    in order for contactless rapid body-temperature screening tests. Product features: Thermal imaging:

    • Uncooled 160 x 120 high-accuracy sensors

    • Temperature measurement range 30°C ~ 45°C

    • Temperature measurement accuracy ±0.5°C, or ±0.3°C (with black body)

    • Support dual photopolymer display, pseudo-color mode

    Visible light:

    • 4MP 1/2.7” progressing-scan CMOS

    • True wide dynamic range, 120dB

    • Infrared distance 40mm

    • 25fps @ 2688 x 1520

    • Abnormal temperature alarm

    • Support point, line, and box temperature measurement rules

    • Protection grade IP67

    • Support ONVIF protocol

    • PoE/ DC12V power supply Honeywell HVCT-B4020I thermal-imaging, dual-light body temperature measurement

    infrared bullet webcams, combine world-class imaging and camera technologies

    with innovative IP networking technologies, and

    provide users with the possibility of rapid screening of body temperature

    HVCT-B4020I thermal-imaging, dual-light body temperature measurement IR bullet webcams, are equipped with thermal and visible imaging modules

    . The thermal imaging module measures the body temperature with high accuracy in real time, helping

    users quickly screen for people with excessive temperatures with a contactless method.

    The built-in visible light module of the Honeywell HVCT-B4020I supports 4MP HD video, H.265/H.264 high efficiency decoding compression,

    PoE (Power over Ethernet), and ONVIF interface protocols, and renders

    UHD images even in a limited bandwidth environment.

    The Honeywell HVCT-B4020I visible light module comes standard with a fixed focus lens and a built-in infrared light with its maximum infrared distance of 50m,

    and by switching between day and night modes, it provides users with clear black and white pictures in a low-illuminance or fully-dark environment.

    The Honeywell HVCT-B4020I supports the aggregation of visible and thermal images to enable richer details of thermal images,

    the temperature measurement rules and results of thermal images can also be added in visual images

    for more intuitive and efficient use.

    The Honeywell HVCT-B4020I has a beautiful, easy-to-install design for a wide range of applications in high-traffic public areas.

    It continuously identifies and tracks people with excessive temperatures in real time, widely used in buildings, factories, customs, schools, hospitals and other sites

    in order for contactless rapid body-temperature screening tests. Product features: Thermal imaging:

    • Uncooled 384 x 288 high-accuracy sensors

    • Temperature measurement range 30°C ~ 45°C

    • Temperature measurement accuracy ±0.5°C, or ±0.3°C (with black body)

    • Support dual photopolymer display, pseudo-color mode

    Visible light:

    • 4MP 1/2.7” progressing-scan CMOS

    • True wide dynamic range, 120dB

    • Infrared distance 50m

    • 25fps @ 2688 x 1520

    • Abnormal temperature alarm

    • Support point, line, and box temperature measurement rules

    •Protection grade IP66

    • Support ONVIF protocol

    • AC/ DC/ PoE power supply Honeywell HVCT-D4010I thermal-imaging, dual-light body temperature measurement

    infrared dome webcams, combine world-class imaging and camera technologies

    with innovative IP networking technologies, and

    provide users with the possibility of rapid screening of body temperature

    HVCT-D4010I thermal-imaging, dual-light body temperature measurement IR dome webcams, are equipped with thermal and visible imaging modules

    . The thermal imaging module measures the body temperature with high accuracy in real time, helping

    users quickly screen for people with excessive temperatures with a contactless method.

    The built-in visible light module of the Honeywell HVCT-D4010I supports 4MP HD video, H.265/H.264 high efficiency decoding compression,

    PoE (Power over Ethernet), and ONVIF interface protocols, and renders

    UHD images even in a limited bandwidth environment.

    The Honeywell HVCT-D4010I visible light module comes standard with a fixed focus lens and a built-in infrared light with its maximum infrared distance of 15m,

    and by switching between day and night modes, it provides users with clear black and white pictures in a low-illuminance or fully-dark environment.

    The Honeywell HVCT-D4010I supports the aggregation of visible and thermal images to enable richer details of thermal images,

    the temperature measurement rules and results of thermal images can also be added in visual images

    for more intuitive and efficient use.

    The Honeywell HVCT-D4010I has a beautiful, easy-to-install design for a wide range of applications in high-traffic public areas.

    It continuously identifies and tracks people with excessive temperatures in real time, widely used in buildings, factories, customs, schools, hospitals and other sites

    in order for contactless rapid body-temperature screening tests. Product features: Thermal imaging:

    • Uncooled 160 x 120 high-accuracy sensors

    • Temperature measurement range 30°C ~ 45°C

    • Temperature measurement accuracy ±0.5°C, or ±0.3°C (with black body)

    • Support dual photopolymer display, pseudo-color mode

    Visible light:

    • 4MP 1/2.7” progressing-scan CMOS

    • True wide dynamic range, 120dB

    • Infrared distance 15m

    • 25fps @ 2688 x 1520

    • Abnormal temperature alarm

    • Support point, line, and box temperature measurement rules

    •Protection grade IP66

    • Support ONVIF protocol

    • Support PoE/ DC12V power supply

    Features & Benefits:
    • Honeywell HVCT-B4010I thermal-imaging, dual-light body temperature measurement
    • infrared bullet webcams, combine world-class imaging and camera technologies
    • with innovative IP networking technologies, and
    • provide users with the possibility of rapid body temperature screening. The HVCT-B4010I thermal-imaging, dual-light body temperature measurement IR bullet webcam is equipped with thermal and visible imaging modules
    • . The thermal imaging module measures the body temperature with high accuracy in real time, helping
    • users quickly screen for people with excessive temperatures with a contactless method.
    • The built-in visible light module of the Honeywell HVCT-B4010I supports 4MP HD video, H.265/H.264 high efficiency decoding compression,
    • PoE (Power over Ethernet), and ONVIF interface protocols, and renders
    • UHD images even in a limited bandwidth environment.
    • The Honeywell HVCT-B4010I visible light module comes standard with a fixed focus lens and a built-in infrared light with its maximum infrared distance of 40m,
    • and by switching between day and night modes, it provides users with clear black and white pictures in a low-illuminance or fully-dark environment.
    • The Honeywell HVCT-B4010I supports the aggregation of visible and thermal images to enable richer details of thermal images,
    • the temperature measurement rules and results of thermal images can also be added in visual images
    • for more intuitive and efficient use.
    • The Honeywell HVCT-B4010I has a beautiful, easy-to-install design for a wide range of applications in high-traffic public areas.
    • It continuously identifies and tracks people with excessive temperatures in real time, widely used in buildings, factories, customs, schools, hospitals and other sites
    • in order for contactless rapid body-temperature screening tests. Product features: Thermal imaging:
    • • Uncooled 160 x 120 high-accuracy sensors
    • • Temperature measurement range 30°C ~ 45°C
    • • Temperature measurement accuracy ±0.5°C, or ±0.3°C (with black body)
    • • Support dual photopolymer display, pseudo-color mode
    • Visible light:
    • • 4MP 1/2.7” progressing-scan CMOS
    • • True wide dynamic range, 120dB
    • • Infrared distance 40mm
    • • 25fps @ 2688 x 1520
    • • Abnormal temperature alarm
    • • Support point, line, and box temperature measurement rules
    • • Protection grade IP67
    • • Support ONVIF protocol
    • • PoE/ DC12V power supply Honeywell HVCT-B4020I thermal-imaging, dual-light body temperature measurement
    • infrared bullet webcams, combine world-class imaging and camera technologies
    • with innovative IP networking technologies, and
    • provide users with the possibility of rapid screening of body temperature
    • HVCT-B4020I thermal-imaging, dual-light body temperature measurement IR bullet webcams, are equipped with thermal and visible imaging modules
    • . The thermal imaging module measures the body temperature with high accuracy in real time, helping
    • users quickly screen for people with excessive temperatures with a contactless method.
    • The built-in visible light module of the Honeywell HVCT-B4020I supports 4MP HD video, H.265/H.264 high efficiency decoding compression,
    • PoE (Power over Ethernet), and ONVIF interface protocols, and renders
    • UHD images even in a limited bandwidth environment.
    • The Honeywell HVCT-B4020I visible light module comes standard with a fixed focus lens and a built-in infrared light with its maximum infrared distance of 50m,
    • and by switching between day and night modes, it provides users with clear black and white pictures in a low-illuminance or fully-dark environment.
    • The Honeywell HVCT-B4020I supports the aggregation of visible and thermal images to enable richer details of thermal images,
    • the temperature measurement rules and results of thermal images can also be added in visual images
    • for more intuitive and efficient use.
    • The Honeywell HVCT-B4020I has a beautiful, easy-to-install design for a wide range of applications in high-traffic public areas.
    • It continuously identifies and tracks people with excessive temperatures in real time, widely used in buildings, factories, customs, schools, hospitals and other sites
    • in order for contactless rapid body-temperature screening tests. Product features: Thermal imaging:
    • • Uncooled 384 x 288 high-accuracy sensors
    • • Temperature measurement range 30°C ~ 45°C
    • • Temperature measurement accuracy ±0.5°C, or ±0.3°C (with black body)
    • • Support dual photopolymer display, pseudo-color mode
    • Visible light:
    • • 4MP 1/2.7” progressing-scan CMOS
    • • True wide dynamic range, 120dB
    • • Infrared distance 50m
    • • 25fps @ 2688 x 1520
    • • Abnormal temperature alarm
    • • Support point, line, and box temperature measurement rules
    • •Protection grade IP66
    • • Support ONVIF protocol
    • • AC/ DC/ PoE power supply Honeywell HVCT-D4010I thermal-imaging, dual-light body temperature measurement
    • infrared dome webcams, combine world-class imaging and camera technologies
    • with innovative IP networking technologies, and
    • provide users with the possibility of rapid screening of body temperature
    • HVCT-D4010I thermal-imaging, dual-light body temperature measurement IR dome webcams, are equipped with thermal and visible imaging modules
    • . The thermal imaging module measures the body temperature with high accuracy in real time, helping
    • users quickly screen for people with excessive temperatures with a contactless method.
    • The built-in visible light module of the Honeywell HVCT-D4010I supports 4MP HD video, H.265/H.264 high efficiency decoding compression,
    • PoE (Power over Ethernet), and ONVIF interface protocols, and renders
    • UHD images even in a limited bandwidth environment.
    • The Honeywell HVCT-D4010I visible light module comes standard with a fixed focus lens and a built-in infrared light with its maximum infrared distance of 15m,
    • and by switching between day and night modes, it provides users with clear black and white pictures in a low-illuminance or fully-dark environment.
    • The Honeywell HVCT-D4010I supports the aggregation of visible and thermal images to enable richer details of thermal images,
    • the temperature measurement rules and results of thermal images can also be added in visual images
    • for more intuitive and efficient use.
    • The Honeywell HVCT-D4010I has a beautiful, easy-to-install design for a wide range of applications in high-traffic public areas.
    • It continuously identifies and tracks people with excessive temperatures in real time, widely used in buildings, factories, customs, schools, hospitals and other sites
    • in order for contactless rapid body-temperature screening tests. Product features: Thermal imaging:
    • • Uncooled 160 x 120 high-accuracy sensors
    • • Temperature measurement range 30°C ~ 45°C
    • • Temperature measurement accuracy ±0.5°C, or ±0.3°C (with black body)
    • • Support dual photopolymer display, pseudo-color mode
    • Visible light:
    • • 4MP 1/2.7” progressing-scan CMOS
    • • True wide dynamic range, 120dB
    • • Infrared distance 15m
    • • 25fps @ 2688 x 1520
    • • Abnormal temperature alarm
    • • Support point, line, and box temperature measurement rules
    • •Protection grade IP66
    • • Support ONVIF protocol
    • • Support PoE/ DC12V power supply