/content/hbtbt/ae/en/search-results.html

    Video Encoders & Decoders

    Video decoder/encoder

    Discontinued

    HUS-D1X 1-line 4K HD network video decoders; HUS-D4X 4-line 4K HD network video decoders; HUSS-E4X 4-line video encoders

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell has launched its next generation of 1-line 4K HD network video decoder HUS

    D1X. It can be applied to medium and large sized video surveillance projects. The network video decoder can

    convert H.265, H.264, and MPEG4 formats of DVR, NVR, and IP cameras into

    video signals and display them on a video wall. The HUSD1X supports 1 HDMI/VGA video output and provides up to 64 split screen display, decoded with 64-line D1/ 36-line

    720P/ 16-line 1080P/ 9-line 3MP/ 4-line 4K/ 3-line 12MP resolutions.

    Flexible management. The HUSD1X can both connect directly to front-end video devices, and support real-time browsing and playback. When

    used in small projects, the HUSD1X can form a HD IP monitoring system quickly and conveniently across multiple sites

    through IP camera interfaces with ONVIF profiles.

    The HUSD1X can be integrated with Honeywell Universal Surveillance HUS (V5.1 and above) or

    a central management system NVR Viewer (V3.5) for multiple digital video recorders, to build a complete monitoring system. Operators

    can easily watch the system on site. Product features:• 4K HD standalone network video decoder, video wall

    Monitoring systems

    • H.265 / H.264 / MPEG4 dual-stream

    decoding

    • Supports up to 3-line 12MP/ 4-line 4K/ 9-line

    3MP/ 16-line 1080P/ 36-line 720P*/ 64-line

    D1* image decoding output

    • Support 1/4/9/16/25*/36*/64* screen division

    and switching

    • HDMI interface supports 3840x2160@30fps,

    1920x1080, 1280x1024, 1280x720

    , and 1024x768 resolutions

    • VGA interface supports 1920x1080, 1

    280x1024, 1280x720, and 1024x768

    resolutions

    • Support PCM/G711 audio standard

    • Support ONVIF

    • Built-in web browser

    • Available with HUS V5.1 and NVR Viewer 3.5

    Next generation of 4-line 4K HD network video decoder HUS

    D4X. It can be applied to medium and large sized video surveillance projects. The network video decoder can

    convert H.265, H.264, and MPEG4 formats of DVR, NVR, and IP cameras into

    video signals and display them on a video wall. The HUSD4X supports 4 HDMI/VGA/BNC video outputs and provides up to 16 split screen display,

    with 16-line D1/ 9-line 720P/ 4-line 1080P/ 1-line 4K or 1-line 12MP resolution available for each output.

    Flexible management. The HUSD1X can both connect directly to front-end video devices, and support real-time browsing and playback. When

    When used in small projects, the HUSD4X can form a HD IP monitoring system quickly and conveniently across multiple sites

    through IP camera interfaces with ONVIF profiles.

    The HUSD4X can be integrated with Honeywell Universal Surveillance HUS (V5.1 and above) or

    a central management system NVR Viewer (V3.5) for multiple digital video recorders, to build a complete monitoring system. Operators

    can easily watch the system on site. Product features:• 4K HD standalone network video decoder, video wall

    Monitoring systems

    • H.265 / H.264 / MPEG4 dual-stream

    decoding

    • Supports up to 4-line 12MP@15fps/ 4-line 4K/

    16-line 1080P/ 36-line 720P/ 64-line D1 image

    decoding output

    • Support 1/4/9/16 screen splitting and switching

    • HDMI interface supports 3840x2160@30fps,

    1920x1080, 1280x1024, 1280x720,

    , and 1024x768 resolutions

    • VGA interface supports 1920x1080,

    1280x1024, 1280x720, 1024x768

    resolutions

    • Support PCM/G711 audio standard

    • Support ONVIF

    • Built-in web browser

    • Available with HUS V5.1 and NVR Viewer 3.5

    Honeywell 4-line video encoders HUSSE4X, provide a

    1080P (primary)/D1 (secondary) code stream per channel to ensure high quality simultaneous video browsing and recording

    . Also, the HUSSE4X video encoder supports local storage and can be equipped with 1

    SATA hard drive to ensure 7X24 hours of uninterrupted local monitoring and recording. The HUSSE4X is designed with H.264+ video compression format to ensure image quality while greatly reducing bandwidth and storage requirements.

    By means of Honeywell Universal Surveillance (HUS) and HUS

    D4Pro digital video decoder, the HUSSE4X encoder enables users to efficiently

    build analog cameras into a powerful integrated digital security management system.

    In addition to basic functions such as motion detection, video loss and video masking, the Honeywell HUSSE4X supports

    advanced features such as face detection, tripwire intrusion, regional intrusion, and item custody, making it an efficient automated surveillance and recording device

    . Also, it automatically diagnoses full-channel video quality for streak, noise, color cast, defocus, over-exposure etc.,

    timely identifying image anomalies.

    The HUSSE4X can be seamlessly integrated with intelligent IP security platforms, including Honeywell Universal Surveillance

    (HUS), and mid-size management platforms used for centralized management of DVRs. The administrator can easily implement

    recording, real-time browsing, playback, configuration, DTZ control, video switching, etc. Remote access with a mobile phone

    brings HUSSE4X more flexible real-time monitoring capabilities,

    to remotely monitor an object anywhere, anytime over the network. Product features:• A dual core encoding chip is available for each channel, supporting dual

    1080P (primary)/D1 (secondary) code streams

    • H.264 compression format

    • Support local video browsing with HDMI in real time, and HDMI

    / VGA simultaneous video output

    • Support 4-split screen video output

    • Support simultaneous playback and intelligent retrieval of recordings

    at all channels

    • Support 1-line face detection, tripwire intrusion, regional intrusion,

    item custody and other intelligent functions

    • Support full-channel video quality diagnostics for

    streak, noise, color cast, defocus, over-exposure, etc.

    • Intelligent retrieval: motion detection, video loss, tagged

    recording, intelligent recording, locked recording

    • Backup method: USB backup or download online

    • Support 1 x SATA hard drive, 2 x

    USB (2.0+3.0) interfaces

    • Support ONVIF standard protocol

    • Remote control: Honeywell Universal Surveillance (HUS)

    has a built-in Web server, supporting

    Honeywell HDCS management software.

    Features & Benefits:
    • Honeywell has launched its next generation of 1-line 4K HD network video decoder HUS
    • D1X. It can be applied to medium and large sized video surveillance projects. The network video decoder can
    • convert H.265, H.264, and MPEG4 formats of DVR, NVR, and IP cameras into
    • video signals and display them on a video wall. The HUSD1X supports 1 HDMI/VGA video output and provides up to 64 split screen display, decoded with 64-line D1/ 36-line
    • 720P/ 16-line 1080P/ 9-line 3MP/ 4-line 4K/ 3-line 12MP resolutions.
    • Flexible management. The HUSD1X can both connect directly to front-end video devices, and support real-time browsing and playback. When
    • used in small projects, the HUSD1X can form a HD IP monitoring system quickly and conveniently across multiple sites
    • through IP camera interfaces with ONVIF profiles.
    • The HUSD1X can be integrated with Honeywell Universal Surveillance HUS (V5.1 and above) or
    • a central management system NVR Viewer (V3.5) for multiple digital video recorders, to build a complete monitoring system. Operators
    • can easily watch the system on site. Product features:• 4K HD standalone network video decoder, video wall
    • Monitoring systems
    • • H.265 / H.264 / MPEG4 dual-stream
    • decoding
    • • Supports up to 3-line 12MP/ 4-line 4K/ 9-line
    • 3MP/ 16-line 1080P/ 36-line 720P*/ 64-line
    • D1* image decoding output
    • • Support 1/4/9/16/25*/36*/64* screen division
    • and switching
    • • HDMI interface supports 3840x2160@30fps,
    • 1920x1080, 1280x1024, 1280x720
    • , and 1024x768 resolutions
    • • VGA interface supports 1920x1080, 1
    • 280x1024, 1280x720, and 1024x768
    • resolutions
    • • Support PCM/G711 audio standard
    • • Support ONVIF
    • • Built-in web browser
    • • Available with HUS V5.1 and NVR Viewer 3.5
    • Next generation of 4-line 4K HD network video decoder HUS
    • D4X. It can be applied to medium and large sized video surveillance projects. The network video decoder can
    • convert H.265, H.264, and MPEG4 formats of DVR, NVR, and IP cameras into
    • video signals and display them on a video wall. The HUSD4X supports 4 HDMI/VGA/BNC video outputs and provides up to 16 split screen display,
    • with 16-line D1/ 9-line 720P/ 4-line 1080P/ 1-line 4K or 1-line 12MP resolution available for each output.
    • Flexible management. The HUSD1X can both connect directly to front-end video devices, and support real-time browsing and playback. When
    • When used in small projects, the HUSD4X can form a HD IP monitoring system quickly and conveniently across multiple sites
    • through IP camera interfaces with ONVIF profiles.
    • The HUSD4X can be integrated with Honeywell Universal Surveillance HUS (V5.1 and above) or
    • a central management system NVR Viewer (V3.5) for multiple digital video recorders, to build a complete monitoring system. Operators
    • can easily watch the system on site. Product features:• 4K HD standalone network video decoder, video wall
    • Monitoring systems
    • • H.265 / H.264 / MPEG4 dual-stream
    • decoding
    • • Supports up to 4-line 12MP@15fps/ 4-line 4K/
    • 16-line 1080P/ 36-line 720P/ 64-line D1 image
    • decoding output
    • • Support 1/4/9/16 screen splitting and switching
    • • HDMI interface supports 3840x2160@30fps,
    • 1920x1080, 1280x1024, 1280x720,
    • , and 1024x768 resolutions
    • • VGA interface supports 1920x1080,
    • 1280x1024, 1280x720, 1024x768
    • resolutions
    • • Support PCM/G711 audio standard
    • • Support ONVIF
    • • Built-in web browser
    • • Available with HUS V5.1 and NVR Viewer 3.5
    • Honeywell 4-line video encoders HUSSE4X, provide a
    • 1080P (primary)/D1 (secondary) code stream per channel to ensure high quality simultaneous video browsing and recording
    • . Also, the HUSSE4X video encoder supports local storage and can be equipped with 1
    • SATA hard drive to ensure 7X24 hours of uninterrupted local monitoring and recording. The HUSSE4X is designed with H.264+ video compression format to ensure image quality while greatly reducing bandwidth and storage requirements.
    • By means of Honeywell Universal Surveillance (HUS) and HUS
    • D4Pro digital video decoder, the HUSSE4X encoder enables users to efficiently
    • build analog cameras into a powerful integrated digital security management system.
    • In addition to basic functions such as motion detection, video loss and video masking, the Honeywell HUSSE4X supports
    • advanced features such as face detection, tripwire intrusion, regional intrusion, and item custody, making it an efficient automated surveillance and recording device
    • . Also, it automatically diagnoses full-channel video quality for streak, noise, color cast, defocus, over-exposure etc.,
    • timely identifying image anomalies.
    • The HUSSE4X can be seamlessly integrated with intelligent IP security platforms, including Honeywell Universal Surveillance
    • (HUS), and mid-size management platforms used for centralized management of DVRs. The administrator can easily implement
    • recording, real-time browsing, playback, configuration, DTZ control, video switching, etc. Remote access with a mobile phone
    • brings HUSSE4X more flexible real-time monitoring capabilities,
    • to remotely monitor an object anywhere, anytime over the network. Product features:• A dual core encoding chip is available for each channel, supporting dual
    • 1080P (primary)/D1 (secondary) code streams
    • • H.264 compression format
    • • Support local video browsing with HDMI in real time, and HDMI
    • / VGA simultaneous video output
    • • Support 4-split screen video output
    • • Support simultaneous playback and intelligent retrieval of recordings
    • at all channels
    • • Support 1-line face detection, tripwire intrusion, regional intrusion,
    • item custody and other intelligent functions
    • • Support full-channel video quality diagnostics for
    • streak, noise, color cast, defocus, over-exposure, etc.
    • • Intelligent retrieval: motion detection, video loss, tagged
    • recording, intelligent recording, locked recording
    • • Backup method: USB backup or download online
    • • Support 1 x SATA hard drive, 2 x
    • USB (2.0+3.0) interfaces
    • • Support ONVIF standard protocol
    • • Remote control: Honeywell Universal Surveillance (HUS)
    • has a built-in Web server, supporting
    • Honeywell HDCS management software.