NVRs
10 Series Embedded NVR
Honeywell's 10 Series Embedded NVRs combined with 10 series cameras and Honeywell Smart Viewer (HSV) software is a fully NDAA compliant entry level video surveillance solution tailored for small businesss
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
10 series embedded NVRs comprises of 4, 8 and 16 POE channels or Non POE channels variants perfectly suited for small and business customer needs. These NVRs are fully NDAA section 889 compliant and designed to integrate seamlessly with the 10 series cameras offering high quality video capture and built-in analytics features.
High decoding capability with 4K Ultra HD live view and recording. Easy to setup and configure with simplifiied and user friendy interface with few clicks. Connect 2 monitors on VGA and HDMI port for spot monioting simultaneously and POE status to visually show the camera status for connectivity and trouble shooting
Features & Benefits:- Up to 4, 8 and 16 channels models
- 1 SATA (up to 10TB) for 4 and 8-channel NVRs, 2 SATA (up to 2 x 10TB) for 16-channel NVR
- Up to 1-ch @ 8MP or 4-ch @ 1080P decoding for 4 and 8-channel NVRs, Up to 1-ch @ 12MP or 8-ch @ 1080P decoding capacity for 16- channel NVRs
- HDMI/VGA simultaneius video output
- Supports recording and configurng 10 series camera built-in video analytics- Intrusion, Loitering, tampering, motion and smart motion detection
- Store video clips and snapshots to external storage such as USB
- Plug and play feature together with 10 series cameras for rapod and simple setup
- Safety: CE(EN 62368-1)
- Designed for use as part of video systems which comply with NDAA 2019, Section 889
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security