This site will be under scheduled maintenance on April 01, 2026, 10:00 AM IST - 10:00 PM IST (April 01, 2026, 12:30 AM EST - April 01, 2026, 12:30 PM EST), we appreciate your patience during this time. Thank you.
    /content/hbtbt/ae/en/search-results.html

    NVRs

    35 Series Embedded NVR - HN35 PRO

    Honeywell’s HN35 Pro embedded NVRs having 16/32/64 CH POE/ NON POE , TPM chipset enable,RAID redudancy features ,Support Dual power Supply, Multiple HDD option,12 MP HD (UHD) video resolution and supporting 4K HDMI,NDAA Section 889 compliant.

    Overview
    Honeywell’s 35 Series HN35 PRO NVRs, a robustly-featured, cost-effective, NDAA Section 889 compliant NVR solution delivering 4K HD (UHD) video resolution perfect for small/medium businesses and enterprises. Choose a 16 , 32 or 64 channel NVR with multiple hard drive options with flexibility in selecting storage and RAID redundancy features for a flexible and reliable solution that grows with your business.
    For additional storage options and compatible hard disk drives, please refer to the datasheet or HDD compatibility matrix.Features & Benefits:
    • View 16/32/64 channels simultaneously with synchronized real-time playback on your monitor (depending on your model)
    • 32 / 64 Channel models support 16 channels simultaneously with synchronized real-time playback
    • Up to 12 MP resolution live view and playback.
    • Supports H.265 HEVC, H.264, Smart Codec.
    • Notify on triggering built-in video analytic alarms from 35S cameras: Crowd, Multi Loitering, Intrusion, Tampering, Motion and Smart Motion Detection (SMD)
    • Internal storage supports 8 HDDs expandable up to 144 TB (18 TB non-RAID per SATA) of internal storage.
    • Enhanced external recording and video clip storage: eSATA, NAS, local USB device, PC client on web side
    • Supports RAID 1/5/6 storage options for a wider range of high storage options
    • Together with 35 Series cameras, provides an end-to-end encrypted solution with TLS1.2 & TLS1.3, video streaming and control encrypted between NVR and web client / viewer / mobile app.
    • For use as part of video systems which comply with NDAA Section 889
    • The TPM (Trusted Platform Module) provides end-to-end stream and command encryption through integrated cryptographic keys.
    • Video watermark to prevent unauthorized use or republication without permission.
    EASY TO SETUP AND USE
    • Plug and play feature together with 35 Series cameras for rapid and simple setup.
    • Dual network ports, making it easy to connect local IPCs and remote control.
    • Intuitive NVR design, quick installation wizard and easy-to-understand installation guide for fast and easy setup.
    Survillance HDD options -
    • HN30HDS04- 04 TB
    • HN30HDS08- 08TB
    • HN30HDS10- 10TB
    • HN30HDS12- 12TB
    • HN30HDS14- 14TB
    • HN30HDS18- 18TB
    RAID HDD options -
    • HN35HDS02- 02 TB
    • HN35HDS04- 04 TB
    • HN35HDS08- 08 TB
    • HN35HDS10- 10TB
    • HN35HDS12-12TB
    Certifications:
    • Emissions :- FCC Part 15, CE (EN 55032, EN 61000-3-2, EN 61000-3-3, EN 61000-6-4), ICES-003, Comply with UKCA and RCM
    • Immunity:- CE(EN 50130-4, EN 55024, EN 55035) Comply with UKCA and RCM
    • Safety:-UL LISTED TO UL/CSA 62368-1, CE(EN 62368-1), Comply with UKCA and RCM
    • RoHS:-CE(EN 63000), UAE(Cabinet Decree No.10 of 2017)
    • Country of Origin:-Vietnam
    • Warranty:-5 Years
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security