/content/hbtbt/ae/en/search-results.html

NVRs

IP 1080p NVR

IP 1080p NVRs from Honeywell are newest affordable, fully featured IP NVRs. They are available 4, 8 or 16 channel , with the ability to expands to up to 12 TB internal storage, for an ideal and flexible solution to fit your surveillance situation.

Overview

IP 1080p NVRs from Honeywell are newest affordable, fully featured IP NVRs. They are available 4, 8 or 16 channel , with the ability to expands to up to 12 TB internal storage, for an ideal and flexible solution to fit your surveillance situation.

Features & Benefits:
  • High decoding capability for full HD viewing and recording
Certifications:
  • CE
  • EN50130-4
Specifications

Others

  • Operating Voltage
    • 100 To 240 voltage alternating current
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Maximum Bit Rate per Channel
    • 8192 kilobits per second
  • Overall Height
    • 53 millimetre
  • Overall Width
    • 375 millimetre
  • Maximum Operating Humidity
    • 90 Percentage
  • Minimum Bit Rate per Channel
    • 48 kilobits per second
  • Maximum Operating Ambient Temperature
    • 55 degree Celsius
  • Overall Depth
    • 320 millimetre
  • Minimum Storage Temperature
    • -20 degree Celsius
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Number of Users
    • 20
  • Operating System
    • Windows® XP; Windows Vista; Windows 7
  • Number of PoE Ports
    • 16
  • Trigger Event
    • Recording; Tour; Alarm; Email; FTP; Buzzer; Screen Tips
  • Brand
    • Honeywell
  • Video Compression
    • H.264 / MJPEG
  • Number of Video Input Channels
    • 16 volt
  • Number of 2.0 USB Ports
    • 1
  • Number of Alarm Inputs
    • 4
  • Resolution
    • 1920 x 1080; 1280 x 1024; 1280 x 720; 1024x768 pixel
  • On Screen Display
    • Camera title; Time; Video loss; Cameralock; Motion detection; Recording
  • Number of Relay Outputs
    • 2
  • Number of RS232 Ports
    • 1
  • Number of 3.0 USB Ports
    • 2
  • Video Detection
    • Motion Detection; Motion Detection Zones; Video Loss and Camera Blank; Privacy Masking
  • Remote Device Compatibility
    • IOS; Android™
  • Playback Function
    • Play; Pause; Stop; Rewind; Fast play; Slow play; Full Screen; Backup
  • Regulatory Approvals
    • CE; EN50130-4 Watt
  • Display Interface
    • 1 HDMI; 1 VGA
  • Maximum Power Consumption
    • 225 Watt

Others

  • Operating Voltage
    • 100 To 240 voltage alternating current
  • Maximum Storage Temperature
    • 70 degree Celsius
  • Maximum Bit Rate per Channel
    • 8192 kilobits per second
  • Overall Height
    • 53 millimetre
  • Overall Width
    • 375 millimetre
  • Maximum Operating Humidity
    • 90 Percentage
  • Minimum Bit Rate per Channel
    • 48 kilobits per second
  • Maximum Operating Ambient Temperature
    • 55 degree Celsius
  • Overall Depth
    • 320 millimetre
  • Minimum Storage Temperature
    • -20 degree Celsius
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Number of Users
    • 20
  • Operating System
    • Windows® XP; Windows Vista; Windows 7
  • Number of PoE Ports
    • 16
  • Trigger Event
    • Recording; Tour; Alarm; Email; FTP; Buzzer; Screen Tips
  • Brand
    • Honeywell
  • Video Compression
    • H.264 / MJPEG
  • Number of Video Input Channels
    • 16 volt
  • Number of 2.0 USB Ports
    • 1
  • Number of Alarm Inputs
    • 4
  • Resolution
    • 1920 x 1080; 1280 x 1024; 1280 x 720; 1024x768 pixel
  • On Screen Display
    • Camera title; Time; Video loss; Cameralock; Motion detection; Recording
  • Number of Relay Outputs
    • 2
  • Number of RS232 Ports
    • 1
  • Number of 3.0 USB Ports
    • 2
  • Video Detection
    • Motion Detection; Motion Detection Zones; Video Loss and Camera Blank; Privacy Masking
  • Remote Device Compatibility
    • IOS; Android™
  • Playback Function
    • Play; Pause; Stop; Rewind; Fast play; Slow play; Full Screen; Backup
  • Regulatory Approvals
    • CE; EN50130-4 Watt
  • Display Interface
    • 1 HDMI; 1 VGA
  • Maximum Power Consumption
    • 225 Watt
  • Operating Voltage : 100 To 240 voltage alternating current
  • Maximum Storage Temperature : 70 degree Celsius
  • Maximum Bit Rate per Channel : 8192 kilobits per second
  • Overall Height : 53 millimetre
  • Overall Width : 375 millimetre
  • Maximum Operating Humidity : 90 Percentage
  • Minimum Bit Rate per Channel : 48 kilobits per second
  • Maximum Operating Ambient Temperature : 55 degree Celsius
  • Overall Depth : 320 millimetre
  • Minimum Storage Temperature : -20 degree Celsius
  • Minimum Operating Ambient Temperature : -10 degree Celsius
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Number of Users : 20
  • Operating System : Windows® XP; Windows Vista; Windows 7
  • Number of PoE Ports : 16
  • Trigger Event : Recording; Tour; Alarm; Email; FTP; Buzzer; Screen Tips
  • Brand : Honeywell
  • Video Compression : H.264 / MJPEG
  • Number of Video Input Channels : 16 volt
  • Number of 2.0 USB Ports : 1
  • Number of Alarm Inputs : 4
  • Resolution : 1920 x 1080; 1280 x 1024; 1280 x 720; 1024x768 pixel
  • On Screen Display : Camera title; Time; Video loss; Cameralock; Motion detection; Recording
  • Number of Relay Outputs : 2
  • Number of RS232 Ports : 1
  • Number of 3.0 USB Ports : 2
  • Video Detection : Motion Detection; Motion Detection Zones; Video Loss and Camera Blank; Privacy Masking
  • Remote Device Compatibility : IOS; Android™
  • Playback Function : Play; Pause; Stop; Rewind; Fast play; Slow play; Full Screen; Backup
  • Regulatory Approvals : CE; EN50130-4 Watt
  • Display Interface : 1 HDMI; 1 VGA
  • Maximum Power Consumption : 225 Watt