This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    NVRs

    MAXPRO NVR PE (Professional Edition)

    Powerful, high-definition IP recording system with all required software and licenses installed for up to 192 channels for enterprise installations.

    Overview

    The MAXPRO® NVR PE (Professional Edition) is a scalable, open platform that supports device integrations with support for PSIA and ONVIF, real-time streaming protocol standard, and native device integrations. As an enterprise class NVR solution, it provides the processor and RAID enclosure in one chassis for space and cost savings along with easy-to-use desktop clients, Mac or PC browser web client, and mobile apps for remote connectivity and monitoring. Multiple NVR deployments for system expansion is easily managed via MAXPRO® VMS enterprise video management system and intelligent command.

    Features & Benefits:
    • 2U, 12 bay including rack mount kit, included
    • 32GB memory with 16TB up to 264 TB internal raw storage capacity
    • Includes quad of 1 GbE LAN Ports with optional additional 2x 10GbE sold separately
    • Multi-steam support for maximum 384 streams.
    • Base software: Microsoft SQL Server 2019 Express; Windows 10 LTSC 2021; Windows Server 2022 (optional)
    • 2 solid state drives with operating system and 12 bays for infield upgrade options of 4TB, 8TB, 12TB, 18 TB or 22TB SATA hard drives.
    • Intuitive user interface offers feature-rich user experience as intelligence events captured from cameras.
    • Ultrakey Keyboard control over ethernet
    • Integrates to full line of Honeywell IP Cameras and HVE encoders
    • Native device integrations: 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera and multi-imager cameras and advanced intelligence events.
    • Simultaneous recording, live monitoring, search and system management for up to 192 IP cameras including high-definition formats
    • Patented video surround feature tracks subjects of interest as they move between areas covered by adjacent cameras.
    • 2-way audio, for specific IP camera models
    • NDAA Section 889 compliant
    • 5 Year Hardware Warranty
    Certifications:
    • ONVIF Profile S, G, T
    • PSIA
    • Emissions: FCC Part 15B Class A
    • Safety: ANSI/UL 62368-1, Canada ICES-003, issue 7, Class A/CSA C22.2 No. 62368-1
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security