/content/hbtbt/ae/en/search-results.html

NVRs

MAXPRO NVR PE (Professional Edition), 64TB

MAXPRO NVR PE (Professional Edition), 64TB is an open, flexible and scalable Enterprise IP video surveillance system

Overview

MAXPRO NVR PE (Professional Edition), 64TB is an open, flexible and scalable Enterprise IP video surveillance system. Utilizing Honeywell’s high definition cameras, MAXPRO NVR PE is a powerful, high definition IP recording system with support for standards, remote viewing clients for enterprise installations. Honeywell’s MAXPRO NVR PE native devices supports equIP Series Cameras’ new features like 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera and multi-imager camera support, and intelligence events. It comes with Pre-installed with all required software and pre-licensed for 32, 48, 64 or 128 channels with no extra channel license costs

Features & Benefits:
  • Open Broad Device Integrations: Integrates to full line of Honeywell IP cameras and HVE encoders. Supports ONVIF Profile S, PSIA and real time streaming protocol (RTSP) standards. Single channel license (8, 16, 32, 64 or 128 channels) for Encoders and multi-imager 360° cameras are provided.
  • Easy to Install and Use Turnkey Solution: NVR Software version includes all required applications and licenses for up to 128 channels. Easy 3-Click* wizard to live video for auto configuration quick and efficient IP system install. Supports simultaneous recording, live monitoring, search and system management for up to 128 IP cameras including high definition formats with easy to use clients.
  • Scalable Integrated Security Solution: Multiple MAXPRO NVRs deployed for system expansion using a distributed architecture and integrated with the MAXPRO Viewer multisite software or MAXPRO VMS enterprise video management system. Further integration with Honeywell WIN PAK® and Pro-Watch® Access Control Systems providing an integrated Access Control, Intrusion and Video solution.
Specifications

Others

  • Live Settings
    • Compression Format
    • Frame Rate
    • Resolution
  • Number of Monitor Outputs
    • 2
  • Head End Compatibility
    • MAXPRO VMS
  • For Use With
    • Performance Series IP Camera millimetre
    • equIP® Series Camera millimetre
  • Brand
    • Honeywell Security
  • Average Power Dissipation
    • 880
  • Analytics Licenses Supported
    • Smart VMD
  • Video Clip Authentication
    • Digital Signature
    • Verification Tool Provided
  • Peak Power Dissipation
    • 2800
  • OS Drive
    • 2 x 240 GB M.2 SSD, RAID 1 gallon (US) per day
  • Event Report
    • Per Camera or Recorder Events
  • Picture Controls
    • Blur
    • Brightness
    • Contrast
    • Hue
    • Maintain Aspect Ratio
    • Original Size
    • Picture Mirror
    • Saturation
    • Sharpness
    • Stretched
  • Number of Video Input Channels
    • 64 volt
  • Main Processer
    • Intel® Xeon® Silver 4110 (2.1 GHz)
  • Finish
    • Matte Paint (Chassis)
  • Display Interface
    • VGA
  • Operator Reporting
    • Configurator
    • Per User
    • Session & Viewer
  • On Screen Display
    • Concealed Text Option
  • Event Recording
    • Pre & Post Duration Setting
  • Chassis with Locking Bezel
    • 2U, 12 Bay Including Rack Mount Kit
  • Number of 3.0 USB Ports
    • 2
  • Maximum Number of Desktop Client Connections
    • 1 (Local on NVR)
    • 38 (Per Unit from 19 Remote Workstations)
  • Playback Speed
    • 1 (FWD/REV Play)
    • 1/2 (Slow FWD/REV Play)
    • 1/4 (Slow FWD/REV Play)
    • 1/8 (Slow FWD/REV Play)
    • 16 (FWD/REV Play)
    • 2 (FWD/REV Play)
    • 4 (FWD/REV Play)
    • 8 (FWD/REV Play)
  • Power Supply
    • 750 Watt
  • Number of Ethernet Ports
    • 4
  • Video Compression
    • H.264
    • H.265
    • MJPEG
    • MPEG4
  • Operating System
    • Windows 10 IoT Enterprise for Embedded Systems
  • Number of 2.0 USB Ports
    • 2

Others

  • Live Settings
    • Compression Format
    • Frame Rate
    • Resolution
  • Number of Monitor Outputs
    • 2
  • Head End Compatibility
    • MAXPRO VMS
  • For Use With
    • Performance Series IP Camera millimetre
    • equIP® Series Camera millimetre
  • Brand
    • Honeywell Security
  • Average Power Dissipation
    • 880
  • Analytics Licenses Supported
    • Smart VMD
  • Video Clip Authentication
    • Digital Signature
    • Verification Tool Provided
  • Peak Power Dissipation
    • 2800
  • OS Drive
    • 2 x 240 GB M.2 SSD, RAID 1 gallon (US) per day
  • Event Report
    • Per Camera or Recorder Events
  • Picture Controls
    • Blur
    • Brightness
    • Contrast
    • Hue
    • Maintain Aspect Ratio
    • Original Size
    • Picture Mirror
    • Saturation
    • Sharpness
    • Stretched
  • Number of Video Input Channels
    • 64 volt
  • Main Processer
    • Intel® Xeon® Silver 4110 (2.1 GHz)
  • Finish
    • Matte Paint (Chassis)
  • Display Interface
    • VGA
  • Operator Reporting
    • Configurator
    • Per User
    • Session & Viewer
  • On Screen Display
    • Concealed Text Option
  • Event Recording
    • Pre & Post Duration Setting
  • Chassis with Locking Bezel
    • 2U, 12 Bay Including Rack Mount Kit
  • Number of 3.0 USB Ports
    • 2
  • Maximum Number of Desktop Client Connections
    • 1 (Local on NVR)
    • 38 (Per Unit from 19 Remote Workstations)
  • Playback Speed
    • 1 (FWD/REV Play)
    • 1/2 (Slow FWD/REV Play)
    • 1/4 (Slow FWD/REV Play)
    • 1/8 (Slow FWD/REV Play)
    • 16 (FWD/REV Play)
    • 2 (FWD/REV Play)
    • 4 (FWD/REV Play)
    • 8 (FWD/REV Play)
  • Power Supply
    • 750 Watt
  • Number of Ethernet Ports
    • 4
  • Video Compression
    • H.264
    • H.265
    • MJPEG
    • MPEG4
  • Operating System
    • Windows 10 IoT Enterprise for Embedded Systems
  • Number of 2.0 USB Ports
    • 2
  • Live Settings : Compression Format|Frame Rate|Resolution
  • Number of Monitor Outputs : 2
  • Head End Compatibility : MAXPRO VMS
  • For Use With : Performance Series IP Camera millimetre|equIP® Series Camera millimetre
  • Brand : Honeywell Security
  • Average Power Dissipation : 880
  • Analytics Licenses Supported : Smart VMD
  • Video Clip Authentication : Digital Signature|Verification Tool Provided
  • Peak Power Dissipation : 2800
  • OS Drive : 2 x 240 GB M.2 SSD, RAID 1 gallon (US) per day
  • Event Report : Per Camera or Recorder Events
  • Picture Controls : Blur|Brightness|Contrast|Hue|Maintain Aspect Ratio|Original Size|Picture Mirror|Saturation|Sharpness|Stretched
  • Number of Video Input Channels : 64 volt
  • Main Processer : Intel® Xeon® Silver 4110 (2.1 GHz)
  • Finish : Matte Paint (Chassis)
  • Display Interface : VGA
  • Operator Reporting : Configurator|Per User|Session & Viewer
  • On Screen Display : Concealed Text Option
  • Event Recording : Pre & Post Duration Setting
  • Chassis with Locking Bezel : 2U, 12 Bay Including Rack Mount Kit
  • Number of 3.0 USB Ports : 2
  • Maximum Number of Desktop Client Connections : 1 (Local on NVR)|38 (Per Unit from 19 Remote Workstations)
  • Playback Speed : 1 (FWD/REV Play)|1/2 (Slow FWD/REV Play)|1/4 (Slow FWD/REV Play)|1/8 (Slow FWD/REV Play)|16 (FWD/REV Play)|2 (FWD/REV Play)|4 (FWD/REV Play)|8 (FWD/REV Play)
  • Power Supply : 750 Watt
  • Number of Ethernet Ports : 4
  • Video Compression : H.264|H.265|MJPEG|MPEG4
  • Operating System : Windows 10 IoT Enterprise for Embedded Systems
  • Number of 2.0 USB Ports : 2
Others
Name
Description
File Size
Date
Size
Maxpro Secured By Default Certificate
application/pdf 712.12 KB
5/14/2023
712.12 KB
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
5/10/2023
4.08 MB
Sales Sheet
Name
Description
File Size
Date
Size
Mobile Flyer MAXPRO NVR Series
application/pdf 98.32 KB
2/3/2022
98.32 KB
Advertisement: Take Command
application/pdf 78.66 KB
2/3/2022
78.66 KB
PS IP Family Healthcare Ad
application/pdf 1.33 MB
2/3/2022
1.33 MB
PS IP Family Healthcare Ad
application/pdf 1.33 MB
2/3/2022
1.33 MB
Advertisement: Take Command
application/pdf 78.66 KB
2/3/2022
78.66 KB
Mobile Flyer MAXPRO NVR Series
application/pdf 118.46 KB
2/3/2022
118.46 KB
Mobile Flyer MAXPRO NVR Series
application/pdf 118.46 KB
2/3/2022
118.46 KB
Technical Bulletins
Name
Description
File Size
Date
Size
Upgrade Technical Note - MAXPRO NVR 2.5
application/pdf 132.97 KB
2/3/2022
132.97 KB
Brochure
Name
Description
File Size
Date
Size
Soluciones de Video IP MAXPRO Series
application/pdf 1.06 MB
5/11/2023
1.06 MB
Solues de Vdeo de IP Srie MAXPRO
application/pdf 1.04 MB
5/11/2023
1.04 MB
Brochure - MAXPRO IP Video Solutions
application/pdf 1.09 MB
5/11/2023
1.09 MB
Brochure ONVIF Series Cameras - FR
application/pdf 896.11 KB
5/11/2023
896.11 KB
Brochure - MAXPRO IP Video Solutions
application/pdf 4.16 MB
5/11/2023
4.16 MB
Software Maintenance Upgrade Program
application/pdf 375.46 KB
5/11/2023
375.46 KB
Solutions vido sur IP de srie MAXPROMD
application/pdf 606.79 KB
5/11/2023
606.79 KB
Pro-Watch Integrated Security Suite Sales Brochure
application/pdf 5.7 MB
5/11/2023
5.7 MB
Brochure - MAXPRO IP Video Solutions
application/pdf 4.16 MB
5/11/2023
4.16 MB
Engineering Specifications
Name
Description
File Size
Date
Size
A&E Specs - MAXPRO NVR PE - Rev B
application/msword 89.5 KB
5/14/2023
89.5 KB
MAXPRO NVR PE A&E Specs - Rev C
application/msword 89.5 KB
5/14/2023
89.5 KB
Notices
Name
Description
File Size
Date
Size
Test document
application/pdf 150.7 KB
5/16/2023
150.7 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Device Features Compatibility Matrix - MAXPRO- VMS
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 39.65 KB
5/11/2023
39.65 KB
MegaPIT User Guide
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 39.65 KB
5/11/2023
39.65 KB
Quick Install Guide - MAXPRO NVR PE
application/pdf 1.57 MB
5/11/2023
1.57 MB
EquIP Quick Reference Guide
application/pdf 527.2 KB
5/11/2023
527.2 KB
Virtual
application/pdf 45.23 KB
5/11/2023
45.23 KB
MAXPRO NVR Operator's Guide
application/pdf 5.31 MB
5/11/2023
5.31 MB
Interoperability Matrix - Honeywell Products
application/pdf 686.91 KB
5/11/2023
686.91 KB
Operator-s Guide - MAXPRO NVR
application/pdf 6.91 MB
5/11/2023
6.91 MB
Interoperability Matrix - Honeywell Products
application/pdf 686.91 KB
5/10/2023
686.91 KB
EquIP Quick Reference Guide
application/pdf 527.2 KB
5/11/2023
527.2 KB
Brochure - MAXPRO- IP Video Solutions
application/pdf 1.09 MB
5/11/2023
1.09 MB
MAXPRO NVR Operator's Guide
application/pdf 5.31 MB
5/10/2023
5.31 MB
Fusion IV NVR User Guide - DEU
application/pdf 1.88 MB
5/10/2023
1.88 MB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
application/pdf 435.21 KB
5/10/2023
435.21 KB
Data Sheet
Name
Description
File Size
Date
Size
MAXPRO NVR PE EE
application/pdf 411.79 KB
5/14/2023
411.79 KB
MAXPRO NVRs Family Data Sheet
application/pdf 0 Bytes
2/3/2022
0 Bytes
MAXPRO NVR PE (Professional Edition) Data Sheet
application/pdf 623.75 KB
5/14/2023
623.75 KB
Data Sheet - MAXPRO NVR PE (Professional Edition)
application/pdf 618.09 KB
5/14/2023
618.09 KB
FAQs
Name
Description
File Size
Date
Size
MAXPRO NVR Advance Replacement Program
application/pdf 48.2 KB
5/17/2023
48.2 KB
FUSION Refresh Program
application/pdf 89.36 KB
5/17/2023
89.36 KB
Product Bulletins
Name
Description
File Size
Date
Size
MAXPRO NVRs 4.7 and MAXPRO VMS R470 - Product Discontinuation
application/pdf 378.56 KB
5/16/2023
378.56 KB
Software Services - marketing bulletins
application/pdf 564.13 KB
5/16/2023
564.13 KB
15.6.2015 - June edition
application/pdf 361.34 KB
5/16/2023
361.34 KB
Case Study
Name
Description
File Size
Date
Size
ab_1-2017_Honeywell_v.03.pdf
application/pdf 1005.07 KB
2/17/2022
1005.07 KB
Name
Description
File Size
Date
Size
Mobile Flyer MAXPRO NVR Series
98.32 KB
2/3/2022
98.32 KB
A&E Specs - MAXPRO NVR PE - Rev B
89.5 KB
5/14/2023
89.5 KB
MAXPRO NVR PE A&E Specs - Rev C
89.5 KB
5/14/2023
89.5 KB
Device Features Compatibility Matrix - MAXPRO- VMS
39.65 KB
5/11/2023
39.65 KB
MegaPIT User Guide
39.65 KB
5/11/2023
39.65 KB
Advertisement: Take Command
78.66 KB
2/3/2022
78.66 KB
Quick Install Guide - MAXPRO NVR PE
1.57 MB
5/11/2023
1.57 MB
Soluciones de Video IP MAXPRO Series
1.06 MB
5/11/2023
1.06 MB
Solues de Vdeo de IP Srie MAXPRO
1.04 MB
5/11/2023
1.04 MB
PS IP Family Healthcare Ad
1.33 MB
2/3/2022
1.33 MB
MAXPRO NVRs 4.7 and MAXPRO VMS R470 - Product Discontinuation
378.56 KB
5/16/2023
378.56 KB
EquIP Quick Reference Guide
527.2 KB
5/11/2023
527.2 KB
Virtual
45.23 KB
5/11/2023
45.23 KB
MAXPRO NVR Operator's Guide
5.31 MB
5/11/2023
5.31 MB
Interoperability Matrix - Honeywell Products
686.91 KB
5/11/2023
686.91 KB
Operator-s Guide - MAXPRO NVR
6.91 MB
5/11/2023
6.91 MB
MAXPRO NVR Advance Replacement Program
48.2 KB
5/17/2023
48.2 KB
PS IP Family Healthcare Ad
1.33 MB
2/3/2022
1.33 MB
FUSION Refresh Program
89.36 KB
5/17/2023
89.36 KB
Brochure - MAXPRO IP Video Solutions
1.09 MB
5/11/2023
1.09 MB
Interoperability Matrix - Honeywell Products
686.91 KB
5/10/2023
686.91 KB
MAXPRO NVR PE EE
411.79 KB
5/14/2023
411.79 KB
Brochure ONVIF Series Cameras - FR
896.11 KB
5/11/2023
896.11 KB
Advertisement: Take Command
78.66 KB
2/3/2022
78.66 KB
EquIP Quick Reference Guide
527.2 KB
5/11/2023
527.2 KB
Maxpro Secured By Default Certificate
712.12 KB
5/14/2023
712.12 KB
Brochure - MAXPRO- IP Video Solutions
1.09 MB
5/11/2023
1.09 MB
Mobile Flyer MAXPRO NVR Series
118.46 KB
2/3/2022
118.46 KB
MAXPRO NVRs Family Data Sheet
0 Bytes
2/3/2022
0 Bytes
Software Services - marketing bulletins
564.13 KB
5/16/2023
564.13 KB
Brochure - MAXPRO IP Video Solutions
4.16 MB
5/11/2023
4.16 MB
Software Maintenance Upgrade Program
375.46 KB
5/11/2023
375.46 KB
Solutions vido sur IP de srie MAXPROMD
606.79 KB
5/11/2023
606.79 KB
ab_1-2017_Honeywell_v.03.pdf
1005.07 KB
2/17/2022
1005.07 KB
Mobile Flyer MAXPRO NVR Series
118.46 KB
2/3/2022
118.46 KB
MAXPRO NVR PE (Professional Edition) Data Sheet
623.75 KB
5/14/2023
623.75 KB
MAXPRO NVR Operator's Guide
5.31 MB
5/10/2023
5.31 MB
Pro-Watch Integrated Security Suite Sales Brochure
5.7 MB
5/11/2023
5.7 MB
GOST_R_Honeywell_Video_2013
4.08 MB
5/10/2023
4.08 MB
Upgrade Technical Note - MAXPRO NVR 2.5
132.97 KB
2/3/2022
132.97 KB
Data Sheet - MAXPRO NVR PE (Professional Edition)
618.09 KB
5/14/2023
618.09 KB
Fusion IV NVR User Guide - DEU
1.88 MB
5/10/2023
1.88 MB
Test document
150.7 KB
5/16/2023
150.7 KB
15.6.2015 - June edition
361.34 KB
5/16/2023
361.34 KB
Brochure - MAXPRO IP Video Solutions
4.16 MB
5/11/2023
4.16 MB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
435.21 KB
5/10/2023
435.21 KB
Name
Description
File Size
Date
Size
Maxpro Secured By Default Certificate
712.12 KB
5/14/2023
GOST_R_Honeywell_Video_2013
4.08 MB
5/10/2023
Mobile Flyer MAXPRO NVR Series
98.32 KB
2/3/2022
Advertisement: Take Command
78.66 KB
2/3/2022
PS IP Family Healthcare Ad
1.33 MB
2/3/2022
PS IP Family Healthcare Ad
1.33 MB
2/3/2022
Advertisement: Take Command
78.66 KB
2/3/2022
Mobile Flyer MAXPRO NVR Series
118.46 KB
2/3/2022
Mobile Flyer MAXPRO NVR Series
118.46 KB
2/3/2022
Upgrade Technical Note - MAXPRO NVR 2.5
132.97 KB
2/3/2022
Soluciones de Video IP MAXPRO Series
1.06 MB
5/11/2023
Solues de Vdeo de IP Srie MAXPRO
1.04 MB
5/11/2023
Brochure - MAXPRO IP Video Solutions
1.09 MB
5/11/2023
Brochure ONVIF Series Cameras - FR
896.11 KB
5/11/2023
Brochure - MAXPRO IP Video Solutions
4.16 MB
5/11/2023
Software Maintenance Upgrade Program
375.46 KB
5/11/2023
Solutions vido sur IP de srie MAXPROMD
606.79 KB
5/11/2023
Pro-Watch Integrated Security Suite Sales Brochure
5.7 MB
5/11/2023
Brochure - MAXPRO IP Video Solutions
4.16 MB
5/11/2023
A&E Specs - MAXPRO NVR PE - Rev B
89.5 KB
5/14/2023
MAXPRO NVR PE A&E Specs - Rev C
89.5 KB
5/14/2023
Test document
150.7 KB
5/16/2023
Device Features Compatibility Matrix - MAXPRO- VMS
39.65 KB
5/11/2023
MegaPIT User Guide
39.65 KB
5/11/2023
Quick Install Guide - MAXPRO NVR PE
1.57 MB
5/11/2023
EquIP Quick Reference Guide
527.2 KB
5/11/2023
Virtual
45.23 KB
5/11/2023
MAXPRO NVR Operator's Guide
5.31 MB
5/11/2023
Interoperability Matrix - Honeywell Products
686.91 KB
5/11/2023
Operator-s Guide - MAXPRO NVR
6.91 MB
5/11/2023
Interoperability Matrix - Honeywell Products
686.91 KB
5/10/2023
EquIP Quick Reference Guide
527.2 KB
5/11/2023
Brochure - MAXPRO- IP Video Solutions
1.09 MB
5/11/2023
MAXPRO NVR Operator's Guide
5.31 MB
5/10/2023
Fusion IV NVR User Guide - DEU
1.88 MB
5/10/2023
L_EIPVQRG_D equIP Saturn Launch QRG.indd
435.21 KB
5/10/2023
MAXPRO NVR PE EE
411.79 KB
5/14/2023
MAXPRO NVRs Family Data Sheet
0 Bytes
2/3/2022
MAXPRO NVR PE (Professional Edition) Data Sheet
623.75 KB
5/14/2023
Data Sheet - MAXPRO NVR PE (Professional Edition)
618.09 KB
5/14/2023
MAXPRO NVR Advance Replacement Program
48.2 KB
5/17/2023
FUSION Refresh Program
89.36 KB
5/17/2023
MAXPRO NVRs 4.7 and MAXPRO VMS R470 - Product Discontinuation
378.56 KB
5/16/2023
Software Services - marketing bulletins
564.13 KB
5/16/2023
15.6.2015 - June edition
361.34 KB
5/16/2023
ab_1-2017_Honeywell_v.03.pdf
1005.07 KB
2/17/2022