NVRs
MAXPRO NVR SE (96 Channels)
High-definition IP recording system with all required software and licenses installed for up to 96 channels for small to medium sized installations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- 1U, 4 bay server with rack mount kit, included
- 16GB memory with 8TB up to 88 TB internal raw storage capacity
- Multi-steam support for maximum 192 streams.
- Base software: Microsoft SQL Server 2019 Express; Windows 11 IoT Enterprise LTSC 2024
- 1 solid state drive with operating system and 4 bays for infield upgrade options of 8TB, 12TB, 18 TB and 22TB SATA hard drives.
- Optional SW RAID 5 Supported
- Includes two off RJ45 GbE network ports separate record and viewing data to ensure 100% recording and smooth playback even with multiple client connections
- Intuitive user interface offers feature-rich user experience as intelligence events captured from cameras.
- Ultrakey Keyboard control over ethernet
- Integrates to full line of Honeywell IP Cameras and HVE encoders
- Native device integrations: 4K resolution, H.265 video compression codec, 3D PTZ control, 360° camera and multi-imager cameras and advanced intelligence events.
- Simultaneous recording, live monitoring, search and system management for up to 96 IP cameras including high-definition formats
- Patented video surround feature tracks subjects of interest as they move between areas covered by adjacent cameras.
- 2-way audio, for specific IP camera models
- NDAA Section 889 compliant
- 5 Year Hardware Warranty
- ONVIF Profile S, G, T
- PSIA
- Emissions: FCC Part 15B Class A
- Safety: ANSI/UL 62368-1, Canada ICES-003, issue 7, Class /CSA C22.2 No. 62368-1
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security