/content/hbtbt/ae/en/search-results.html

    Software

    IntrusionTrace/LoiterTrace Application License

    IntrusionTrace/LoiterTrace Application Licenses are dual function analytics licenses allowing customers to choose between LoiterTrace or IntrusionTrace at any time.

    Overview

    IntrusionTrace/LoiterTrace Application Licenses are dual function analytics licenses allowing customers to choose between LoiterTrace or IntrusionTrace at any time. IntrusionTrace helps in intruder detection in defined areas creating virtual fences. LoiterTrace helps in the detection of persons Loitering beyond a pre-set time in defined areas. These licenses allow switching between LoiterTrace and IntrusionTrace.

    Features & Benefits:

    IntrusionTrace Features and Benefits:

    • One-person setup
    • Fast and easy commissioning with simple region of interest detection
    • Flexible detection within the same scene by criteria per detection zone
    • 3D calibration, with no learning time
    • Powerful advanced parameters for improved detection probability and false alarm reduction
    • Spider/insect alarm reduction
    • Car headlight alarm reduction
    • Full integration ensures alarm handling and transmission is consistent with the platform’s capabilities
    • Up to 16 zones or directional zones per channel
    • Advanced logic to provide double/triple knock with PIR detectors and other alarms*
    • i-LIDS® approved** as primary detection system for operational alert used in sterile zone monitoring applications
    • I/O and talk-down to sites for reacting on IntrusionTrace events*
    • Recording modes and ability to tag events for later review (with bounding boxes)

    LoiterTrace Features and Benefits:

    • Adjustable detection and mask areas to suit your application
    • Support for IP and Analog cameras
    • Advanced logic to provide double knock with other events*
    • Fast and easy installation and commissioning
    • Remote servicing
    • Independent object and contrast sensitivity settings
    • Versatile loiter time adjustments to suit target and application
    • Audio link can be used to deter offenders*
    • Rapid verification and response with clearly highlighted targets
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security