Converters
MB-Secure BUS-1 IB2 Converter
The MB-Secure BUS-1 IB2 Converter allows operation of BUS-1 modules on a MB-Secure intrusion panel for cost-efficient upgrade of existing systems to MB-Secure while keeping most BUS-1 devices.
The MB-Secure BUS-1 IB2 Converter allows operation of BUS-1 modules on a MB-Secure intrusion panel for cost-efficient upgrade of existing systems to MB-Secure while keeping most BUS-1 devices. The connection to MB-Secure is established over IB2-BUS, allowing in-housing or field installation, programming is done via IQ Panel Control. The two BUS-1 lines supporting in total 126 devices/addresses are equipped with self-resetting electronic fuses. With the built-in BUS-1 testing function an easy and panel-independent testing of BUS-1 devices can be performed.
Features & Benefits:- 1 IB2-BUS line to MB-Secure, max. length 2000m
- 2 BUS-1 lines for 63 BUS-1 devices each, with max. 1000m cable length
- BUS-1 lines equipped with independent self-resetting electronic fuses
- Integrated BUS-1 testing device with LEDs
- Pluggable screw terminals
- Plastic case with cover and wall tamper contact
- Can be installed into panel housing or externally.
- EN 50131-3, Security grade 3, Environmental Class II
- SES-EMA-RL-T2:2010-08
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security