Enclosure
Access Control Accessories for MPA2 MPA4 and ACS PRO
Metal Enclosure with power supply for MPA and ACS PRO controllers
The enclosures and convertors can be deployed in both MPA2 and MPA4 as well as in ACS PRO hardware solutions.
The MPA2ENCME wall enclosure is designed to fit one controller,and includes a premounted 13.8VDC / 3.3A power supply unit with room for a 12V/7Ah or 12V/12Ah battery, built-in switches for cover tamper and off-wall tamper and 20 aligned knock outs.
The MPA2RJ Convertor allows installation of up to 8 wires to an RJ45 socket in MPA or ACS PRO when CAT-cable has not been used to wire readers, door peripherals or field devices (modules).
The MPA2S5 Convertor allows installation of door peripherals (REX-button, Door Contact and Door lock) of one door to a CAT cable. Built-in resistors (2K2) for door contact and anti-parallel diode for locking devices simplify the installation, connecting the door peripherals to an RJ45 plug on a CAT cable.
Features & Benefits:- Use common accessories for multiple platforms reduces the need for multiple part numbers on the shelf.
- Easy to maintain and to service.
- Save time not soldering or connecting resistors in door contacts and diodes / suppressors in locking devices.
- Wall enclosure
- Enclosure Size is 410mm High x 360mm Wide and 110 mm Deep
- Built in power supply
- .
- EMC/CE