/content/hbtbt/au/en/search-results.html

    control panels

    LenelS2 - RIM - S2 Series

    Discontinued

    The LenelS2 ISC, RIM, and I/O Series for OnGuard offer scalable, high-performance access control solutions. They ensure secure data management, versatile reader compatibility, and enhanced functionality for comprehensive security system integration.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    LenelS2 is a leader in advanced security solutions, and the ISC, RIM, and Input/Output Series portfolio showcases the dedication to providing comprehensive and reliable access control systems. These series are designed to enhance the functionality and scalability of security infrastructures, ensuring robust and efficient management of access points and security devices.

    ISC (Intelligent System Controllers): The ISC series offers powerful and flexible controllers that serve as the backbone of LenelS2’s access control systems.

    RIM (Reader Interface Modules): The RIM series provides versatile and reliable interfaces for connecting various types of access control readers.

    Input/Output Modules: LenelS2’s Input/Output modules enhance the functionality of access control systems by providing additional input and output capabilities.

    Features & Benefits:
    • Supports 10/100 Ethernet communications to Lenel X-Series Intelligent System Controllers
    Certifications:
    • CE
    • UKCA
    • FCC Part 15
    • ULC CSA-C22.2
    • CAN/ULC-S319-05,
    • cUL/ORD-C1076
    • RoHS