Cards
370x iCLASS SE® EV1 SE™ Card
370x iCLASS SE® EV1 SE™ Cards are part of the next-generation access control platform and open ecosystem based on HID's Trusted Identity Platform (TIP) architecture
370x iCLASS SE® EV1 SE™ Cards are based on open global standards for security. HID Global's new access control platform extends beyond the traditional smart card model to offer a secure, standards-based, technology-independent and flexible identity data structure based on Secure Identity Object (SIO), a new portable credential methodology from HID Global. HID SIO Technology-Enabled (SE) Cards for MIFARE DESFire EV1 / HID Prox are part of the next-generation access control platform and open ecosystem based on HID’s Trusted Identity Platform (TIP) architecture. The SE Card is designed to provide additional key diversification, authentication, encryption and portability for advanced applications, unprecedented mobility, heightened security and enhanced performance The smart cards are designed for diverse applications that demand the highest levels of security, including access control and biometric identification, cashless vending, public transportation, ticketing and customer loyalty cards. Available in PVC and Composite PET/PVC card construction, the SE Card is exceptionally durable and can accept an embeddable contact chip for logical access and biometric ID systems
Features & Benefits:- Provides trusted identity within a secure ecosystem of interoperable products for distribution and management of the SIO® data objects
- Ensures data authenticity and privacy through the multi-layered security of HID Global’s SIO
- Inhibits data cloning by binding an object to a specific credential
- Extends private security by protecting uniquely keyed credentials
- Long-lasting durability – Passive, no-battery design
- Strong, environmentally resistant design
- Variable memory size and memory organization to accommodate a range of application requirements
Please Sign In to view part numbers available for purchase based on your account