/content/hbtbt/au/en/search-results.html

    Cards

    iCLASS® 2080 Clamshell Card

    iCLASS® 2080 Clamshell Cards are high durability 13.56 MHz contactless smart card makes access control more powerful, more versatile, and most importantly, offer enhanced security through encryption and mutual authentication

    Overview

    iCLASS® 2080 Clamshell Cards are 13.56 MHz read/write contactless smart card technology with mutual authentication in a cost-effective card package, with an ABS shell construction that provides durability in harsh environments. iCLASS smart card technology was specifically designed to make access control more powerful, more versatile, and more secure when compared with legacy 125 kHz frequency technologies. iCLASS smart card technology enables mutual authentication between smart card and reader, encrypted data transfer, and uses 64-bit diversified keys for read/write contactless smart card capabilities. However, these techniques alone are no longer sufficient to protect card data from modern hacking techniques.

    Features & Benefits:
    • 13.56 MHz read/write contactless smart card technology provides high-speed, reliable communications and powerful access control
    • Provides a cost effective pathway to electronic access control
    • Available in 2k bit (256 Byte), two application area configuration only
    • Provides the HID standard access control application area and one other application area for user customization
    • Sturdy ABS shell construction that provides superior protection in harsh environments
    • Slot-punched - simply attach to a lanyard with ease for swift deployment, no plastic cardholders needed
    • Any existing HID format can be factory or field programmed into the HID access control application area
    Certifications:
    • ISO 15693