/content/hbtbt/au/en/search-results.html

    Locking Devices

    Pro-Watch and Assa Abloy Aperio Wireless Lock Integration

    Integration of Assa Abloy Aperio family of wireless locks with Honeywell's Pro-Watch Access Management System and Integrated Security Suite

    Overview
    Pro-Watch® 6.5.1 seamlessly integrates with Assa Abloy’s Aperio® wireless lock family, allowing you to expand online access control to virtually every opening. Utilizing encrypted wireless technology, the Aperio line of locks communicate in real time with Pro-Watch allowing users to manage and monitor wirelessly connected doors similar to traditional wired doors.

    Aperio locks are paired and communicate wirelessly to the Aperio hub which supports up to 8 locking devices per hub. Wireless communication between the locks and hub utilize 128-bit AES encryption to ensure security. The Aperio hub is wired via RS-485 directly to the PW7K1IC integrated controller allowing control of up to 64 Aperio locks per controller.

    With a variety of different form factors, the Aperio locks can be installed or retrofitted for many different applications. Whether you need to secure a cabinet, server rack, retrofit a deadbolt or fit a full-size lock the Aperio product line has a solution to fit your needs.

    All form factors are available in either HID Prox technology or iClass allowing users to utilize their existing credentials.

    Many Assa Abloy wireless lock models and configurations are available for integration with Pro-Watch. Contact your Honeywell representative for more information.

    Features & Benefits:
    • Real-time communication with Pro-Watch utilizing 2.4 GHz wireless protocol for superior wireless range
    • 128-bit AES encrypted wireless communication
    • ANSI/BHMA Grade 1 hardware offering the highest degree of physical security
    • Real-time event monitoring and control
    • Wide variety of custom handles and finishes available
    • Passage door locks available in commercial grade mortise, cylindrical or exit door trim
    • Up to 64 Aperio PW7K1IC controller
    • Up to 8 Aperio devices per Aperio Hub
    • Up to 15 Aperio hubs per PW7KIC
    • Supports HID Prox or HID iClass credentials
    • Cabinet lock, server rack lock, deadbolt retrofit or full door form-factors
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security