/content/hbtbt/au/en/search-results.html

    Locking Devices

    Trillium 1.0 Lock

    With a one-piece design, the Trillium lock enhances functionality, ensuring efficient access control and exceptional convenience for guests. Trillium locks provide advanced security and reliability, with the ability to use mobile access.

    Overview

    Designed for today’s modern aesthetics, Onity’s Trillium lock is available in a stylish one-piece module design with a low profile reader, RFID and optional Bluetooth® Low Energy (BLE) configurations. Trillium locks can be operated using Onity’s DirectKey™ technology enabling guests to use an approved smartphone app to securely download their assigned key for easy access to controlled areas.

    Features & Benefits:
    • Simple to use
    • Ideal for retrofit and new installation applications
    • Compatible with Onity OnPortal™ system software
    • Lock LEDs indicate lock status, including low
    • battery level
    • Powered by four AA batteries with a two year
    • normal life
    • Mobile access compatible
    • Provides a wide range of design options for
    • finish and levers
    • DirectKey-ready: Optional on-board DirectKey
    • module provides secure wireless communication of
    • credentials from a user’s smartphone to a locking
    • device via Bluetooth Smart communications
    • Supports MIFARE Classic®, MIFARE Plus®, MIFARE
    • Ultralight®, and MIFARE Ultralight C cards
    • Reading technology: contactless RFID (ISO14443A,
    • NFC)
    • Multiple opening devices available: cards,
    • wristbands, keychains, etc.
    • Non-volatile memory: records last 500 openings
    • including date, time and card used
    • Programmable to customer needs (meeting rooms,
    • offices, housekeeping, etc.)
    • Corrosion-treated for normal atmospheric conditions
    • Special weather kits for outdoors
    • NXP CRYPTO1 or AES-128 card encryption
    Certifications:
    • FCC, CE, NOM, ANATEL, RoHS, REACH, ISO 14443 A, NFC