/content/hbtbt/au/en/search-results.html

    Release Switches

    Systevo Call Easy, DIN-plug, 3m, IP54

    Systevo Call Easy handset with ergonomic design, for easy operation by patients and residents in care facilities.

    Overview

    Part Number: 74160B1

    Systevo Call Easy handset with ergonomic design, for easy operation by patients and residents in care facilities. Equipped with large call button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation.

    Housings without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities.

    Equipped with antimicrobial compound for reduction of existing bacteria or preventing their reproduction.

    Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds).

    Robust housing with surrounding rubber coating for shock protection and safe handling during daily usage.

    Features
    • Plastic housing in antimicrobial compound, colored in white/gray
    • Front call button with pictogram and LED reassurance light / finding light in accordance with VDE 0834
    • Buttons are colored according opera ting functions, with pressure point
    • Version in IP54
    • Surrounding rubber coating for shock-proof and safe handling
    • 7-pole connector (DIN)
    Special material properties:
    • High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    • Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    • Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire protection class V0)
    • Halogen free
    • Max. Permissible cable tensile force: 40kg (Cable entry of housing: 20kg)
    • NCC
    Accessories

    74160Z3 - Wall mounting kit, Systevo Call Easy.

    74160Z2 - Mounting, Systevo Call Easy.

    74160Z1 - Fixing-Clip, Systevo Call Easy.

    Specifications

    Others

    • Overall Depth
      • 24 millimetre
    • Overall Width
      • 47 millimetre
    • Overall Height
      • 133 millimetre
    • Current consumption @ 24 V DC
      • approx. 10-30 mA
    • Weight (g)
      • approx. 210 g gram
    • CE certificate
      • VDE 0834, UL 1069
    • Power Supply
      • 24VDC +/- 10% Watt
    • Dimensions
      • W: 47 mm H: 133 mm D: 24 mm
    • Color
      • front in white, similar to RAL 9003 housing back in gray, light gray cable
    • Storage Temperature
      • -20 °C ... 60 °C
    • Approval
      • MIL-STD-810G, 1.2m / 1.8m
    • Material
      • PC + ABS-FR (AM, UV)
    • Ambient Temperature
      • -10 °C ... 50 °C
    • Type of protection
      • IP 54
    • Air humidity
      • < 90 % (non condensing)

    Others

    • Overall Depth
      • 24 millimetre
    • Overall Width
      • 47 millimetre
    • Overall Height
      • 133 millimetre
    • Current consumption @ 24 V DC
      • approx. 10-30 mA
    • Weight (g)
      • approx. 210 g gram
    • CE certificate
      • VDE 0834, UL 1069
    • Power Supply
      • 24VDC +/- 10% Watt
    • Dimensions
      • W: 47 mm H: 133 mm D: 24 mm
    • Color
      • front in white, similar to RAL 9003 housing back in gray, light gray cable
    • Storage Temperature
      • -20 °C ... 60 °C
    • Approval
      • MIL-STD-810G, 1.2m / 1.8m
    • Material
      • PC + ABS-FR (AM, UV)
    • Ambient Temperature
      • -10 °C ... 50 °C
    • Type of protection
      • IP 54
    • Air humidity
      • < 90 % (non condensing)
    • Overall Depth : 24 millimetre
    • Overall Width : 47 millimetre
    • Overall Height : 133 millimetre
    • Current consumption @ 24 V DC : approx. 10-30 mA
    • Weight (g) : approx. 210 g gram
    • CE certificate : VDE 0834, UL 1069
    • Power Supply : 24VDC +/- 10% Watt
    • Dimensions : W: 47 mm H: 133 mm D: 24 mm
    • Color : front in white, similar to RAL 9003 housing back in gray, light gray cable
    • Storage Temperature : -20 °C ... 60 °C
    • Approval : MIL-STD-810G, 1.2m / 1.8m
    • Material : PC + ABS-FR (AM, UV)
    • Ambient Temperature : -10 °C ... 50 °C
    • Type of protection : IP 54
    • Air humidity : < 90 % (non condensing)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Systevo Call Easy, DIN-plug, 3m, IP54
    application/pdf 27.33 KB
    11/4/2022
    27.33 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo Call Easy, DIN-plug, 3m, IP54
    application/pdf 27.33 KB
    11/4/2022
    27.33 KB
    Name
    Description
    File Size
    Date
    Size
    Systevo Call Easy, DIN-plug, 3m, IP54
    27.33 KB
    11/4/2022