Request to Exit
LenelS2 - 5000 Series - RTE/REX
The LenelS2 5000 Series Readers with Touchless Request-To-Exit provide secure, hygienic, and convenient access control. Utilizing advanced touchless technology, they ensure seamless and reliable operation, enhancing user experience and safety.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
LenelS2 is a leading provider of advanced security solutions, and the 5000 Reader Series portfolio exemplifies the commitment to innovation and reliability. Designed to meet the diverse needs of modern security systems, the 5000 Reader Series offers a range of high-performance access control readers that ensure secure and efficient entry management. LenelS2’s 5000 Reader Series portfolio is designed to provide secure, reliable, and user-friendly access control solutions, making it an ideal choice for organizations looking to enhance their security infrastructure.
Features & Benefits:- Advanced Detection: Utilizes infrared and microwave technology for accurate detection.
- Adjustable Settings: Offers customizable detection range and sensitivity settings.
- Tamper-Resistant Design: Built with tamper-resistant features to enhance security.
- Integration: Easily integrates with LenelS2 access control systems.
- LED Indicators: Equipped with LED indicators for status and diagnostics.
- Compact Design: Small form factor suitable for various installation environments.
- Fail-Safe and Fail-Secure Options: Provides both fail-safe and fail-secure configurations.
- Durability: Designed to withstand harsh environments and heavy usage
- CE
- UKCA
- FCC
- RoHS
- WEEE