/content/hbtbt/au/en/search-results.html

Biometric Readers

HON- 4000 Bio Biometric Reader

HON- 4000 Bio Biometric Reader are equipped with advanced fingerprint recognition technology and top hardware configuration, it provides class-leading performance which brings and high security level of protection to customer.

Overview

HON- 4000 Bio Biometric Reader are equipped with advanced fingerprint recognition technology and top hardware configuration, the device provides class-leading performance which brings unparalleled user experience and high security level of protection to customer. The device can effectively identify common fake fingerprints by featuring advanced fingerprint detection function. With large memory, the device supports up to 100, 000 users (one fingerprint per user) that makes it suitable for large traffic flow scenarios. Meanwhile, the device supports both low frequency 125kHz and high frequency 13.56MHz cards to meet the needs of different users and scenarios, adding flexibility to the system design.2

Specifications

Others

  • Brand
    • Honeywell
  • Product Type
    • Biometric Reader Degrees Celsius

Others

  • Brand
    • Honeywell
  • Product Type
    • Biometric Reader Degrees Celsius
  • Brand : Honeywell
  • Product Type : Biometric Reader Degrees Celsius