/content/hbtbt/au/en/search-results.html

    Biometric Readers

    MA SIGMA Extreme Series

    Discontinued

    The MorphoAccess® SIGMA Extreme Series offers high quality optical sensor (IQS quality sensor) with false finger detection option, supports multiple input/output interfaces used in the physical access control industry.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The MorphoAccess® SIGMA Extreme Series provides an innovative and effective solution for access control applications using Fingerprint Verification or/and Identification. The series offers high quality optical sensor (IQS quality sensor) with false finger detection option, supports multiple input/output interfaces used in the physical access control industry. Intuitive man machine interface with touch panel and display, that is easy to use in both setup and operational modes.

    Features & Benefits:
    • Local Area Network interface for easy interaction with other host systems
    • LAN and WLAN possibilities (Wi-Fi™ as an option)
    • Sturdy wall mounting with easy holding of product during cabling or maintenance
    • Ruggedized design for harsh environment (ik09 and ip65)
    Certifications:
    • CE