/content/hbtbt/au/en/search-results.html

Card Readers

40K Pigtail Signo™ Reader

40K Pigtail Signo™ Readers has Sleek, innovative design to suit modern architecture Built on a hardware platform designed to be adaptable to support future technology

Overview

40K Pigtail Signo™ Readers perfect fit for multi-factor authentication door applications requiring a narrow keypad reader. HID Signo™ is the signature line of physical access control readers from HID Global. The versatility, performance and connected capabilities of HID Signo readers set a new industry benchmark for the most highly adaptable, interoperable and secure approach to electronic access control. It supports an unparalleled range of different credential technologies in a variety of form factors including cards, fobs and mobile devices. Offering an unparalleled breadth of functionality, HID Signo affords security system installers and administrators a simple and effective approach to secure access control for almost any scenario. With support for the widest array of credential technologies — past, present and future — HID Signo is the perfect choice for those looking to make the transition to a secure authentication technology. HID Signo readers transcend the traditional approach to security by being designed to be connected and managed remotely without needing to physically touch each device. This functionality empowers access control systems to dynamically respond as new needs, configurations or threats arise

Features & Benefits:
  • Multi-Layered security to ensure data authenticity and privacy
  • EAL5+ Certified Secure Element Hardware
  • Native OSDP secure channel capability
  • Go mobile with native Bluetooth and NFC support
  • Integrated 125 kHz credential read support for easy migration
  • Supports over 15 common credential technology
  • Easily and securely managed using HID Reader Manager®
  • Configure via a mobile device or OSDP
  • Update firmware in response to threats
Certifications:
  • UL294/cUL (US)
  • FCC (US)
  • IC (Canada)
  • CE (EU)
  • RCM (Australia, New Zealand)
  • SRRC (China)
  • KCC (Korea)
  • NCC (Taiwan)
  • iDA (Singapore)
  • RoHS
  • MIC (Japan)
  • Green Circle
  • Bluetooth SIG
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -35 degree Celsius
  • Maximum Operating Ambient Temperature
    • 66 degree Celsius
  • Minimum Operating Humidity
    • 95 Percentage
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Read Distance
    • 10 centimetre
  • Operating Frequency
    • 125; 13.5; 2.4
  • Overall Height
    • 121.5 millimetre
  • Overall Width
    • 80 millimetre
  • Overall Depth
    • 21.5 millimetre
  • Brand
    • HID
  • Maximum Operating Voltage
    • 12 voltage direct current
  • Communication Interfaces
    • Bluetooth; Near Field
  • Compatible Environments
    • Indoor; Outdoor
  • Communications Protocol
    • Open Supervised Device Protocol
  • Regulatory Approvals
    • UL294/cUL (US)FCC (US)IC (Canada)CE (EU)RCM (Australia, New Zealand)SRRC (China)KCC (Korea)NCC (Taiwan)iDA (Singapore)RoHSMIC (Japan)GreenCircleBluetooth SIG ampere
  • Read Technology
    • iCLASS; Proximity; Bluetooth
  • Outer Material
    • Polycarbonate
  • Product Type
    • Card Reader Degrees Celsius
  • For Use With
    • HID Card Readers volt
  • Application
    • Access Control
  • Indicators
    • LED; Buzzer
  • Includes
    • Keypad voltage alternating current

Others

  • Minimum Operating Ambient Temperature
    • -35 degree Celsius
  • Maximum Operating Ambient Temperature
    • 66 degree Celsius
  • Minimum Operating Humidity
    • 95 Percentage
  • Maximum Operating Humidity
    • 95 Percentage
  • Maximum Read Distance
    • 10 centimetre
  • Operating Frequency
    • 125; 13.5; 2.4
  • Overall Height
    • 121.5 millimetre
  • Overall Width
    • 80 millimetre
  • Overall Depth
    • 21.5 millimetre
  • Brand
    • HID
  • Maximum Operating Voltage
    • 12 voltage direct current
  • Communication Interfaces
    • Bluetooth; Near Field
  • Compatible Environments
    • Indoor; Outdoor
  • Communications Protocol
    • Open Supervised Device Protocol
  • Regulatory Approvals
    • UL294/cUL (US)FCC (US)IC (Canada)CE (EU)RCM (Australia, New Zealand)SRRC (China)KCC (Korea)NCC (Taiwan)iDA (Singapore)RoHSMIC (Japan)GreenCircleBluetooth SIG ampere
  • Read Technology
    • iCLASS; Proximity; Bluetooth
  • Outer Material
    • Polycarbonate
  • Product Type
    • Card Reader Degrees Celsius
  • For Use With
    • HID Card Readers volt
  • Application
    • Access Control
  • Indicators
    • LED; Buzzer
  • Includes
    • Keypad voltage alternating current
  • Minimum Operating Ambient Temperature : -35 degree Celsius
  • Maximum Operating Ambient Temperature : 66 degree Celsius
  • Minimum Operating Humidity : 95 Percentage
  • Maximum Operating Humidity : 95 Percentage
  • Maximum Read Distance : 10 centimetre
  • Operating Frequency : 125; 13.5; 2.4
  • Overall Height : 121.5 millimetre
  • Overall Width : 80 millimetre
  • Overall Depth : 21.5 millimetre
  • Brand : HID
  • Maximum Operating Voltage : 12 voltage direct current
  • Communication Interfaces : Bluetooth; Near Field
  • Compatible Environments : Indoor; Outdoor
  • Communications Protocol : Open Supervised Device Protocol
  • Regulatory Approvals : UL294/cUL (US)FCC (US)IC (Canada)CE (EU)RCM (Australia, New Zealand)SRRC (China)KCC (Korea)NCC (Taiwan)iDA (Singapore)RoHSMIC (Japan)GreenCircleBluetooth SIG ampere
  • Read Technology : iCLASS; Proximity; Bluetooth
  • Outer Material : Polycarbonate
  • Product Type : Card Reader Degrees Celsius
  • For Use With : HID Card Readers volt
  • Application : Access Control
  • Indicators : LED; Buzzer
  • Includes : Keypad voltage alternating current
Product Number
Image
SKU
Description
alt
40KNKS-00-000000
40K Pigtail Signo Reader, 12V DC, Pigtail, 125 kHz, 13.56 MHz, 2.4 GHz, Keypad 3x4, 80x121.5x21.5 mm, Black
Image
SKU
Description
alt
40KNKS-00-000000
40K Pigtail Signo Reader, 12V DC, Pigtail, 125 kHz, 13.56 MHz, 2.4 GHz, Keypad 3x4, 80x121.5x21.5 mm, Black