Card Readers
6005 ProxPoint® Plus Reader
6005 ProxPoint® Plus Readers are 125 kHz mini mullion proximity potted reader suitable for indoor or outdoor use featuring contactless 125 kHz RFID technology
6005 ProxPoint® Plus Readers combines multiple configuration options with an attractive, inconspicuous design and economical price. It is Small sized, low cost reader features a beeper and multicolour LED which can be host and/or locally controlled. They are affordable and robust and widely used entry-level option for physical access control
Features & Benefits:- Features a beeper and multicolour LED which can be host and/ or locally controlled
- Enables various beeper and LED configurations, depending on individual site requirements
- Can read HID cards with formats up to 85 bits
- Designed for mounting directly onto metal with no change in read range performance
- Available with either Wiegand or Clock-and-Data (magnetic stripe data) output
- Compatible with all standard access control systems
- Aesthetic design available in two cover designs and in four colors to match any decor
- Includes multilingual installation manual
Others
- Maximum Read Distance
- 7.5 centimetre
- Operating Frequency
- 125 kilohertz
- Overall Height
- 7.96 centimetre
- Overall Width
- 4.3 centimetre
- Overall Depth
- 1.68 centimetre
- Brand
- HID
- Minimum Operating Voltage
- 5 voltage direct current
- Maximum Operating Voltage
- 16 voltage direct current
- Compatible Environments
- Indoor; Outdoor
- Read Technology
- Proximity
- Outer Material
- UL94 Polycarbonate
- Product Type
- Proximity Card Reader Degrees Celsius
- Application
- Indoor/Outdoor Access Control
- Indicators
- Beeper; Multicolour LED
- Part Type
- Card Reader Millimeter-PRD
Others
- Maximum Read Distance
- 7.5 centimetre
- Operating Frequency
- 125 kilohertz
- Overall Height
- 7.96 centimetre
- Overall Width
- 4.3 centimetre
- Overall Depth
- 1.68 centimetre
- Brand
- HID
- Minimum Operating Voltage
- 5 voltage direct current
- Maximum Operating Voltage
- 16 voltage direct current
- Compatible Environments
- Indoor; Outdoor
- Read Technology
- Proximity
- Outer Material
- UL94 Polycarbonate
- Product Type
- Proximity Card Reader Degrees Celsius
- Application
- Indoor/Outdoor Access Control
- Indicators
- Beeper; Multicolour LED
- Part Type
- Card Reader Millimeter-PRD
- Maximum Read Distance : 7.5 centimetre
- Operating Frequency : 125 kilohertz
- Overall Height : 7.96 centimetre
- Overall Width : 4.3 centimetre
- Overall Depth : 1.68 centimetre
- Brand : HID
- Minimum Operating Voltage : 5 voltage direct current
- Maximum Operating Voltage : 16 voltage direct current
- Compatible Environments : Indoor; Outdoor
- Read Technology : Proximity
- Outer Material : UL94 Polycarbonate
- Product Type : Proximity Card Reader Degrees Celsius
- Application : Indoor/Outdoor Access Control
- Indicators : Beeper; Multicolour LED
- Part Type : Card Reader Millimeter-PRD