Card Readers
Omni Smart 40K Reader
The versatility, performance and connected capabilities of Honeywell Omni® Smart readers set a new industry benchmark for the most highly adaptable, interoperable and secure approach to electronic access control.
Omni® Smart is Honeywell’s signature line of physical access control readers. The versatility, performance and connected capabilities of Honeywell Omni® Smart readers set a new industry benchmark for the most highly adaptable, interoperable and secure approach to electronic access control. Offering an unparalleled breadth of functionality, Honeywell Omni® Smart affords security system installers and administrators a simple and effective approach to secure access control for almost any scenario. With support for the widest array of credential technologies past, present and future Honeywell Omni® Smart is the perfect choice for those looking to make the transition to a secure authentication technology.
Honeywell Omni® Smart readers transcend the traditional approach to security by being designed to be connected and managed remotely without needing to physically touch each device. This functionality empowers access control systems to dynamically respond as new needs, configurations or threats arise.
Features & Benefits:- Leverage HID reader manager for easy set up and management
- Configure via a mobile device or OSDP
- Update firmware in response to threats
- Personalize by configuring audio visual or keypad settings
- Deactivate legacy credential technology to conclude secure migration
- Supports over 15 common credential technologies
- Robust outdoor performance with an IP65 rating
- Multi-Layered security to ensure data authenticity and privacy
- Trusted secure authentication using the SIO data model
- Supports iCLASS Elite™ and Corporate 1000 Programs
- UL294/cUL (US)
- FCC (US)
- IC (Canada)
- CE (EU)
- RCM (Australia, New Zealand)
- SRRC (China)
- KCC (Korea)
- NCC (Taiwan)
- iDA (Singapore)
- RoHS
- MIC (Japan)