/content/hbtbt/au/en/search-results.html

    Card Readers

    Reader, Insertic-50-Feller

    The readers of the "Insertic-50-FE" series are suitable for installation in line of switches with standard intermediate frame Feller Edizio

    Overview

    The readers of the "Insertic-50-FE" series are suitable for installation in line of switches with standard intermediate frame Feller Edizio. They fit in harmoniously both with unconspicuous standard lines and exclusive lines of switches of high-quality optical appearance.

    The reader is available with different interfaces, thus offering a wide range of applications

    Features & Benefits:
    • Reading technology LEGIC advant
    • Can be integrated into swiss switch product lines with standard intermediate frame (cut-out 50 x 50 mm)
    • Low mounting depth, fits in any standard flush-mounted box at a screw distance of 60 mm
    • Three LED display some of which are freely programmable
    • Integrated buzzer
    • RS-485, Clock/Data interface
    • Module bus protocol on RS-485 interface
    • Easy mounting
    • Large input voltage range, 8 V - 30 V DC
    • Connection via screw terminals with the lift system
    Certifications:
    • EN 60529
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list