/content/hbtbt/au/en/search-results.html

Media Air Cleaners

F58G Air Cleaner

F58G Air Cleaner from Honeywell are world-class products that sets new standards in EAC technology. The duct mounted EAC can be directly installed in your building’s Air Handling Unit to eliminate harmful airborne particles for cleaner, healthier air

Overview

F58G Air Cleaner from Honeywell are world-class products that sets new standards in EAC technology. The duct mounted EAC can be directly installed in your building’s Air Handling Unit to eliminate harmful airborne particles for cleaner, healthier air in your indoor commercial spaces.

Features & Benefits:
  • Interconnect able units to form array of air cleaners
Certifications:
  • UL
  • PSB
  • MERV 14
Specifications

Others

  • Overall Depth
    • 171 millimetre
  • For Use With
    • Building Management System volt
  • Overall Width
    • 670 millimetre
  • Regulatory Approvals
    • UL; PSB; MERV 14 Watt
  • Mounting Type
    • Duct Mounted inch
  • Brand
    • Honeywell
  • Overall Height
    • 610 millimetre

Others

  • Overall Depth
    • 171 millimetre
  • For Use With
    • Building Management System volt
  • Overall Width
    • 670 millimetre
  • Regulatory Approvals
    • UL; PSB; MERV 14 Watt
  • Mounting Type
    • Duct Mounted inch
  • Brand
    • Honeywell
  • Overall Height
    • 610 millimetre
  • Overall Depth : 171 millimetre
  • For Use With : Building Management System volt
  • Overall Width : 670 millimetre
  • Regulatory Approvals : UL; PSB; MERV 14 Watt
  • Mounting Type : Duct Mounted inch
  • Brand : Honeywell
  • Overall Height : 610 millimetre
Others
Name
Description
File Size
Date
Size
F58G,H and F58GUV Series Commercial Duct Mounted Electronic Air Cleaner
application/pdf 2.14 MB
5/14/2023
2.14 MB
F58G電子集塵器 目錄
application/pdf 2.11 MB
8/15/2023
2.11 MB
Name
Description
File Size
Date
Size
F58G,H and F58GUV Series Commercial Duct Mounted Electronic Air Cleaner
application/pdf 2.14 MB
5/14/2023
2.14 MB
F58G電子集塵器 目錄
application/pdf 2.11 MB
8/15/2023
2.11 MB
Name
Description
File Size
Date
Size
F58G,H and F58GUV Series Commercial Duct Mounted Electronic Air Cleaner
2.14 MB
5/14/2023
F58G電子集塵器 目錄
2.11 MB
8/15/2023
Product Number
Image
SKU
Description
alt
F58G1016E
Commercial Electronic Air Cleaner, 220 to 240V AC, Duct Mounted, 2000 cfm, 2CE
alt
F58G1016EUV
Electronic Air Cleaner, Commercial Duct Mounted, 220 to 240V, 50 to 60Hz
Image
SKU
Description
alt
F58G1016E
Commercial Electronic Air Cleaner, 220 to 240V AC, Duct Mounted, 2000 cfm, 2CE
alt
F58G1016EUV
Electronic Air Cleaner, Commercial Duct Mounted, 220 to 240V, 50 to 60Hz