Global Controllers
ECG100 Edge Data Managers
ECG100 edge data managers enable data collection, processing and security of building auto-control systems on the edge side of intelligent buildings.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
To ensure accuracy and timeliness of data transmission, the ECG100 supports the function of BACnet Broadcast Management Device - BBMD. The ECG100 has BACnet data management capabilities that connect together BACnet IP networks with BACnet MS/TP networks, Modbus RTU networks, and secure their communications, thus monitoring and controlling HVAC, energy management, lighting, power, water supply and drainage, and other compatible devices and systems in smart buildings.
Features & Benefits:
- Compliant with BACnet standard, BACnet Router device with BBMD function
- Dual-core high performance processors:
- Arm CortexA9 Frequency: 800 MHz;
- Arm CortexM4 Frequency: 227MHz
- Operating system: LINUX / RTOS
- Real-time system clock
- RAM: 1 GB
- Flash: 4 GB
- Two Ethernet ports, supporting BACnet IP protocol
- Three-channel fully isolated RS485 port, supporting BACnet MS/TP protocol or ModbusRTU protocol (customer defined)
- BACnet MS/TP communication rates available: 9.6, 19.2, 38.4, 76.8, 115.2 Kbps
- Modbus RTU communication rates available: 4.8, 9.6, 19.2, 38.4, 57.6, 115.2 Kbps
- Three pairs of LEDs used to indicate communication states of the RS485 channel
- Separate breathing LED for users to get knowledge of operating states of data managers rapidly
- Compliant with UL60730 standard: Automatic action type 1, operating control