/content/hbtbt/au/en/search-results.html

    Global Controllers

    Optimizer Essential Y-Pack

    Plant control that is easy to install and use, even for new hires. Capabilities that are be easy to add, without rip-and-replace. And controls with built-in cybersecurity to protect OT, closing the backdoor to IT networks.

    Overview
    Built on the Honeywell Optimizer Advanced Controller, the Essential Y pack kit contains an Advanced 112 controller, 16 UIO without HOA, an 8DO relay with or without HOA and a 100 point license. Individual SKUs contained in this Y-pack are:
    N-ADV-112-H-C:  Advanced 112 controller
    IO-16UIO-S-S: 16 UIO without HOA
    IO-8DOR-S-S or IOD-8DOR-S-S
    YESS24CA: 100 point license
    • No SMA required
    • IPC tool enabled
    • Can be upgraded to full Optimizer Advanced license"
    • Protection Class: IP20
    • Product Standards: UL60730-1, UL60730-2-9, UL916, IEC/EN60730-1, IEC/EN60730-2-9, CAN/CSA-E60730-1:02, IEC/EN61326-1, and IEC/EN61010
    • Testing Electrical Components: IEC68
    • Certification: UL60730-1, UL916, CE, BTL B-BC, BACnetTM Standard 135 version 1.14, ISO 16484-5, AMEV AS-B, FCC Part15, Subpart B, CAN ICES-3(B)/NMB- 3(B), RCM, AMEV AS-B, KBOB, EAC, RoHS II, Ethernet Protocol version IEEEC 802.3, EN-1434-3 and EN-13757-3, ANSI/ISA-62443-4-1:2018, IEC 62443-4-1:2018 Secure product development lifecycle requirements, ANSI/ISA-62443-4-2:2018, IEC 62443-4-2:2019 Technical security requirements for IACS components