Lighting Controllers
MODEVA Series Switches
The Honeywell INNCOM MODEVA series features a capacitive touch interface that’s highly configurable and easily customized for your application.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Honeywell INNCOM MODEVA series features a capacitive touch interface that’s highly configurable and easily customized for your application. These sleek “screwless” touchpoints are easy to clean, and mount securely via magnets rather than screws for a modern look. We can work with you directly to design a unique interface in any color (RAL / Pantone), and can even create a brand standard for your guestroom controls.
The MODEVA system uses a range of leading edge and trailing edge dimmers, non-dimming actuators, and low-voltage interfaces to control nearly any lighting, temperature, drape, or amenities application. The MODEVA system is offered in a wide range of standard sizes, and the optional dimmers and load controls can be conveniently located in the back box or at the load panel (line voltage or low voltage).
MODEVA switches feature printed circuit-board assemblies (PCBAs) that contain all the necessary components (including logic operations, communications, and user-interface functionality) to operate as a low-voltage controls interface within a thin assembly (8mm), which rests outside of the wall box cavity. This enables MODEVA switches to perform without load assemblies, communicating only by wired S5bus.
Features & Benefits:- Screwless magnetic mounting system
- Wired S5bus or RF Wireless (American gang switches only) Communication
- Optional DND/MUR
- Fully customizable programmable capacitive touch user interface
- May be integrated with the INNCOM Room Automation System over the Deep Mesh network with INNcontrol EMS software
- Illuminated background text, icons, and LEDs
- FCC Part 15 compliant