/content/hbtbt/au/en/search-results.html

    Relays

    VMD4B Socket Relay

    VMD4B Socket Relays have Wide Range of Features and Coil Voltages with a slim, attractive design.

    Overview

    VMD4B Socket Relays are 4PDT blade-style relays for socket/DIN mounting. Both the full-featured and standard DIN rail sockets are compatible with both the VMD4B-C and VMD4B-F relays and feature a slim, attractive design.

    The standard VMD4B model is economical and reliable. The full featured includes an LED and a flag indicator for convenient status viewing and a push-button test feature for easy troubleshooting.

    The finger-safe sockets reduce risk, and the hold-down clip keeps the device secure. Enhanced safety and dependability

    Features & Benefits:
    • 2-way mounting Side or DIN
    • Override lever locks pushbutton and contacts in the powered position
    • Only for VBD4B-F
    • Color-coded pushbuttons
    • ID tag for identification of relays in multi-relay circuits
    • Flag indicator Shows relay status in manual or powered condition
    • LED status lamp Shows coil “ON” or “OFF” status
    Certifications:
    • CE
    • SR
    • E198453, E150462
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list