/content/hbtbt/au/en/search-results.html

    Transformers

    TR150VA Transformer

    TR150VA Transformers by The Functional Devices RIB TR Series are offers a complete line of control transformers for use in building automation and temperature control systems.

    Overview

    The functional devices RIB TR Series offers a complete line of control transformers for use in building automation and temperature control systems. The series includes transformer VA ratings from 20 VA up through 375 VA and primary voltages of 120, 208, 240, 277, and 480V AC. Isolation transformers for 24V AC circuits are also included. All RIB TR Series transformers are split-bobbin construction. Some also have a secondary circuit breaker.

    Features & Benefits:
    • Complete line of control transformers from 20 VA to 375 VA
    • Foot and hub mounting on most models
    • All models UL listed, many are Class 2 rated
    • Ambient temp -30 to 140F (0 to 60C)
    • Color-coded wire leads
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list