/content/hbtbt/au/en/search-results.html

    Plant & Integration Controllers

    ALER-9000 Controller

    The Alerton ALER-9000 controller is a compact, embedded IoT (Internet of Things) controller and server platform for connecting multiple and diverse devices and sub-systems.

    Overview
    The Alerton ALER-9000 controller is a compact, embedded IoT (Internet of Things) controller and server platform for connecting multiple and diverse devices and sub-systems. With internet connectivity and web-serving capability, the ALER-9000 controller provides integrated control, supervision, data logging, alarming, scheduling and network management. It streams data and rich graphical displays to a standard web browser via an Ethernet or wireless LAN, or remotely over the internet.

    Features & Benefits:
    • EFFICIENT GLOBAL DESIGN: The modular design of the ALER-9000 controller makes it easy to install, integrate and deploy.Tool-less installation with expansion capability reduces installation complexity and improves flexibility. Systems integrators can focus on engineering solutions, not assembling components. And their lives will be simplified with a global power supply and improved access to standard enclosures.
    • INCREASED PERFORMANCE: The ALER-9000 controller is fully compatible with existing expansion models and the same footprint as past models allows for seamless replacement for future updates. The ALER-9000 controller can also be ordered without the wireless interface if needed. Data analysis at the onsite controller level and real-time on-premise analytic control.
    • OPTIMIZED FOR NIAGARA: The ALER-9000 controller leverages the exciting features of Alki supervisor N4.13u2 and higher version.
    Certifications:
    • UL 916
    • CE EN 61326-1
    • RCM
    • UL/ULC 60730-1
    • FCC Part 15 Subpart B, Class B
    • FCC Part 15 Subpart C
    • 1999/5/EC R&TTE Directive
    • CCC
    • SRRC
    • RSS
    • RoHS
    • C-UL listed to Canadian Standards Association (CSA)C22.2 No. 205-M1983“Signal Equipment
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    ALER-9000
    Individual ALER-9000 Controller, microSD card, branding clip, 2 101001000 Mb Ethernet ports, 2 RS-485 serial ports. Requires NC-9XXX core software and SMA-9XXX software maintenance.
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ALER9000
    ALER-9000
    Individual ALER-9000 Controller, microSD card, branding clip, 2 101001000 Mb Ethernet ports, 2 RS-485 serial ports. Requires NC-9XXX core software and SMA-9XXX software maintenance.
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ALER9000