/content/hbtbt/au/en/search-results.html

    Plant & Integration Controllers

    ECC200 Edge Network Controller

    ECC200 compact high-performance network controller. It supports multiple protocols at the same time, which is convenient for connecting remote I/O and field controller.

    Overview
    The ECC200 series network controller is a member of the edge control series family. It is a compact high-performance embedded controller, dual-core processor, more capacity. It supports multiple protocols at the same time, which is convenient
    for connecting remote I/O and field controller. Integrates the functions of alarm, schedule, trend log, event management and network Management, complies with BACnet B-BC standard. It is an ideal choice for distributed control and management in building automation systems.
    Two Ethernet ports, support ring, daisy chain and star system topology, support RSTP rapid spanning tree protocol, when the network structure changes, faster network convergence, maximum utilization of network resources, and reduced system commissioning costs. while ensuring the real-time performance of the data. It has BACnet broadcast management function, (B-BBMD), to ensure each subnet network device interconnection and secure communication.
    Support free programable, the upgraded programming tool inherits the original tool style, is more concise and easy to use, program can compatible with The original, support for offline simulation and more functions, improve the efficiency of engineering commissioning.Features & Benefits:
    • High performance: Dual-core processor: Arm Cortex-A9 Main frequency: 800mhz; Arm Cortex-M4 • Main frequency: 227MHz
    • Storage: RAM 1 Gbyte; Flash memory 4 Gbyte
    • OS is LINUX & RTOS, The kernel is more efficient and stable, while meeting the requirements of real-time performance.
    • BACnet Object: Up to 2000 points
    • Three isolated RS485 ports supports BACnet MS/TP or Modbus RTU protocol (selected by users)
    • Two Ethernet ports, support: Ring/Daisy-Chain/Star Topology. help user for saving network resources also reduce the cost of implementation.
    • Expandable up to 16 remote IOs (PUC5533-EM2/PUC6002-EM2), Maximum 256 Physical Datapoints
    • RSTP support (fast spanning tree protocol). When the network structure changes, can recover the network faster and ensure the real-time data transmission.
    • Programmable using Alaya Tool.
    • Honeywell Cyber Security compliance (ANSI/ISA 62443-4-2) , encryption chip embedded, ensure system security.
    Certifications:
    • CUL60730-1
    • UL60730-1
    • EN60730-1
    • CE
    • RoHS 2.0
    • IEEE 802.3
    • BTL B-BC , B-RTR,B-BBMD(Rev 18)