/content/hbtbt/au/en/search-results.html

    Zone & Unitary Controllers

    Honeywell Optimizer Unitary Controller (24V)

    A part of the Honeywell Optimizer Suite, the Honeywell Optimizer Unitary Controller allows you to wire them or connect wirelessly – even take advantage of groundbreaking twisted pair T1L technology

    Overview
    Honeywell Optimizer Unitary Controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spending while driving new levels of functionality and efficiency in today’s buildings.
    They offer performance-based engineering with Niagara 4 and enable Single-Tool-Engineering throughout the whole Building Management System with cost-effective installation. These controllers contain integrated Bluetooth for an easy connection to commissioning apps.Features & Benefits:
    • Ideal for fan coils, split systems, unitary vents, air handlers, or other self-contained units
    • Daisy chain ethernet connection ensures reliable data speed over greater distance
    • T1L technology allows you to upgrade to IP without having to rewire your network
    • Connect to the controller via Bluetooth® Low Energy (BLE). Easy pairing, no need to open the ceiling for recalibration
    • Secure communication. Your OT network can be as secure as your IT
    • Mounting in fuse boxes on DIN rails or walls
    • Relays which can handle up to 277 VAC and high inrush current (100 A)
    • Power supply 24 VAC or DC
    • Optional terminal covers and strain relief via cable ties
    • Convenient retrofit for prior Honeywell models
    • Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires
    Certifications:
    • CE mark
    • UL 916
    • UL/ULC 60730-1
    • FCC/IC Product Class B
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Application@application|Communication_Technology@communication_technology|Controller_Type@controller_type|Mounting_Type@mounting_type|Supply_Voltage@supply_voltage

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    UN-RL1644ES24NMC
    Unitary - 16UIO, 4SSR, 4Rel, RJ45, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-lg-front
    UN-RL1644ES24NMC
    Unitary - 16UIO, 4SSR, 4Rel, RJ45, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-lg-front
    UN-RL1644ESB24NMC
    Optimizer Unitary free programmable controller, Bacnet IP (10Base-T), 16UIO, 4SSR, 4 Relays, BLE, 24V, large housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-lg-front
    UN-RL1644ESB24NMC
    Optimizer Unitary free programmable controller, Bacnet IP (10Base-T), 16UIO, 4SSR, 4 Relays, BLE, 24V, large housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-lg-front
    UN-RL1644MS24NMC
    Unitary - 16UIO, 4SSR, 4Rel, MSTP, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-t1l
    UN-RL1644MS24NMC
    Unitary - 16UIO, 4SSR, 4Rel, MSTP, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-t1l
    UN-RL1644MSB24NMC
    Optimizer Unitary free programmable controller, Bacnet MSTP, 16UIO, 4SSR, 4 Relays, BLE, 24V, large housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-mstp
    UN-RL1644MSB24NMC
    Optimizer Unitary free programmable controller, Bacnet MSTP, 16UIO, 4SSR, 4 Relays, BLE, 24V, large housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-mstp
    UN-RL1644TS24NMC
    Unitary - 16UIO, 4SSR, 4Rel, T1L, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-t1l
    UN-RL1644TS24NMC
    Unitary - 16UIO, 4SSR, 4Rel, T1L, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-t1l
    UN-RL1644TSB24NMC
    Optimizer Unitary free programmable controller, Bacnet IP (10Base-T1L), 16UIO, 4SSR, 4 Relays, BLE, 24V, large housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-t1l
    UN-RL1644TSB24NMC
    Optimizer Unitary free programmable controller, Bacnet IP (10Base-T1L), 16UIO, 4SSR, 4 Relays, BLE, 24V, large housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-t1l
    UN-RS0844ES24NMC
    Unitary - 8UIO, 4SSR, 4Rel, RJ45, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-lg-sm
    UN-RS0844ES24NMC
    Unitary - 8UIO, 4SSR, 4Rel, RJ45, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-lg-sm
    UN-RS0844ESB24NMC
    Optimizer Unitary free programmable controller, Bacnet IP (10Base-T), 8UIO, 4SSR, 4 Relays, BLE, 24V, small housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-lg-sm
    UN-RS0844ESB24NMC
    Optimizer Unitary free programmable controller, Bacnet IP (10Base-T), 8UIO, 4SSR, 4 Relays, BLE, 24V, small housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-lg-sm
    UN-RS0844MS24NMC
    Unitary - 8UIO, 4SSR, 4Rel, MSTP, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-small
    UN-RS0844MS24NMC
    Unitary - 8UIO, 4SSR, 4Rel, MSTP, Sylk, 24VAVD
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-small
    UN-RS0844MSB24NMC
    Optimizer Unitary free programmable controller, Bacnet MSTP, 8UIO, 4SSR, 4 Relays, BLE, 24V, small housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-small
    UN-RS0844MSB24NMC
    Optimizer Unitary free programmable controller, Bacnet MSTP, 8UIO, 4SSR, 4 Relays, BLE, 24V, small housing
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-optimizer-unitary-ip-small