Zone & Unitary Controllers
INNCOM Dx47 Controller
The INNCOM DX47 Universal Relay Pack is part of the INNCOM Direct Energy Management System.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The D-X47 Universal Relay Pack (PN D-X47- 24) is an Inncom Integrated Room Automation System (IRAS) device designed for guestroom controls. The D-X47 provides five relay outputs used to switch a variety of loads, including fan coil units (FCU) and lightduty
general loads. The D-X47 can integrate with and receive data from multiple points throughout the IRAS using low-voltage wired communication (S5bus) or radio frequency (RF) communication (when connected to a PC502). The D-X47 is a 24 V power controller.
D-X47 FCU Controller: In combination with the INNCOM D1 Thermostat, the D-X47 FCU controller is a feature-rich, costsaving energy management tool. Communication using RF or Inn’s IR Eye5 Infrared Transceiver adds to its installation versatility.
Features & Benefits:- • Controls a full range of FCU systems, complex light-duty lighting circuits, and other guestroom applications from 24–277 VAC
- • Supports three communication modes: S5bus, ZigBee, and RF
- • Installs inside FCU/ HVAC enclosures
- • Connects to remote thermistor (04-1096, 04-1096.MOD 04-1095) for external temperature sensing (+/- 1%temperature accuracy at 25 °C)
- • Enclosed to protect sensitive circuitry
- • Complies with agencyapproved recommendations for worldwide usage
- • Supports Over the Air upgrade feature
- UL
- FCC
- IC
- CE MARK
- CCC