/content/hbtbt/au/en/search-results.html

    Zone & Unitary Controllers

    PUB/PVB Series BACnet MS/TP Controller

    Discontinued

    Programmable universal/variable air-volume controllers are programmed and configured with WEBs, enabling HVAC devices to be controlled by BACnet MS/TP network. Provide various options and advanced, perfect system control for commercial buildings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The PUB/PVB controller includes a master microcontroller for program control and a microprocessor for BACnet MS/TP network communication. The controller provides flexible universal input, digital input, analog output and digital output for external sensors.

    Features & Benefits:
    • BACnet MS/TP network protocol
    • RS485 communication network, baud rate from 9.6kbps to 115.2kbps
    • Supports Sylk bus and two-wire polarity-free cables to complete power supply and communication to wall modules
    • WEBs architecture software configures devices for programming and configuration
    • Built-in zone control module includes remote wall module and schedule
    • PVB series with 5Nm actuator, can be mounted directly to damper shaft
    • Pluggable terminal block for easier installation
    Certifications:
    • UL, BTL