Zone & Unitary Controllers
X45B Multifunctional Controller
The X45B Controller Card is a CBL32 universal multi-functional analog/digital input/output controller device
The X45B Controller Card is a CBL32 universal multi-functional analog/digital input/output controller device that can be used in low-voltage applications, or used with the X06 Remote Controller for line-voltage or mixed voltage applications
Features & Benefits:- S5bus hardened against over voltage. 2 analog inputs for remote thermistor.
- System 5 Header
- X06 relay chassis interface (8-pin connector)
- Status LED for each relay
- Versatile hardware platform
- 6 digital input header with status LED
- Analog outputs 0-10VDC
- IC
- CE
- ROHS
- FCC Part 15
Others
Please Sign In to view part numbers available for purchase based on your account