/content/hbtbt/au/en/search-results.html

    Linear Actuators

    ML6435 Series 400N Short Stroke Linear Valve Actuator

    ML6435 series linear valve actuators are used with control valves in sizes ranging from DN15 to DN40, with 6.5mm stroke. They are used in a variety of applications where spring return safety function is critical.

    Overview

    ML6435 series provide 3-P floating control and can be used for 2-P on-off control using SPDT relays. ML6435 offers spring return safety function, and together with V5825 series of 2-way valves offer DIN EN 14597 district heating certification.

    24Vac and 230Vac model available, with 60s drive time and max 20s spring return time. The housing is rated at IP54 protection class. Linear force is 400N. The actuators are suitable especially for use in compact or conventional stations for direct or indirect district heating connections, air handling units, and roof top units. The actuators are equipped with a manual operator (for 8 mm Hex Key). Manual operation is possible only after the power supply is switched off or disconnected.

    Specifications

    Others

    • Runtime
      • 60 second (time unit)
    • Brand
      • CentraLine
    • Power Loss Action
      • Stem Retracts Percentage
      • Stem Retracts Percentage

    Others

    • Runtime
      • 60 second (time unit)
    • Brand
      • CentraLine
    • Power Loss Action
      • Stem Retracts Percentage
      • Stem Retracts Percentage
    • Runtime : 60 second (time unit)
    • Brand : CentraLine
    • Power Loss Action : Stem Retracts Percentage|Stem Retracts Percentage
    Others
    Name
    Description
    File Size
    Date
    Size
    ML6435B Actuador de válvula para control flotante
    application/pdf 97.6 KB
    5/14/2023
    97.6 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    Kleinventil - PN25 DH Kompaktventil
    application/pdf 557.08 KB
    6/5/2023
    557.08 KB
    ML6435B Elektrischer Ventilstellantrieb 400N für 3-Punkt-Ansteuerung
    application/pdf 179.36 KB
    5/14/2023
    179.36 KB
    ML6435B Attuatore Elettrico Lineare per Regolazione Flottante
    application/pdf 40.34 KB
    5/14/2023
    40.34 KB
    ML6435B ELECTRIC LINEAR ACTUATOR FOR FLOATING CONTROL
    application/pdf 253.31 KB
    5/14/2023
    253.31 KB
    Name
    Description
    File Size
    Date
    Size
    ML6435B Actuador de válvula para control flotante
    application/pdf 97.6 KB
    5/14/2023
    97.6 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    Kleinventil - PN25 DH Kompaktventil
    application/pdf 557.08 KB
    6/5/2023
    557.08 KB
    ML6435B Elektrischer Ventilstellantrieb 400N für 3-Punkt-Ansteuerung
    application/pdf 179.36 KB
    5/14/2023
    179.36 KB
    ML6435B Attuatore Elettrico Lineare per Regolazione Flottante
    application/pdf 40.34 KB
    5/14/2023
    40.34 KB
    ML6435B ELECTRIC LINEAR ACTUATOR FOR FLOATING CONTROL
    application/pdf 253.31 KB
    5/14/2023
    253.31 KB
    Name
    Description
    File Size
    Date
    Size
    ML6435B Actuador de válvula para control flotante
    97.6 KB
    5/14/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    Kleinventil - PN25 DH Kompaktventil
    557.08 KB
    6/5/2023
    ML6435B Elektrischer Ventilstellantrieb 400N für 3-Punkt-Ansteuerung
    179.36 KB
    5/14/2023
    ML6435B Attuatore Elettrico Lineare per Regolazione Flottante
    40.34 KB
    5/14/2023
    ML6435B ELECTRIC LINEAR ACTUATOR FOR FLOATING CONTROL
    253.31 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    ML6435B1008
    3-Point Linear Valve Actuator, Spring Return, EN 14597 certificate, 24Vac, 6.5mm stroke, 400N, 60s drive 20s spring return
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6435b1008-ml6435b-electric-linear-actuator-primaryimage
    ML6435B1008
    3-Point Linear Valve Actuator, Spring Return, EN 14597 certificate, 24Vac, 6.5mm stroke, 400N, 60s drive 20s spring return
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6435b1008-ml6435b-electric-linear-actuator-primaryimage
    ML6435B1016
    3-Point Linear Valve Actuator, Spring Return, EN 14597 certificate, 230Vac, 6.5mm stroke, 400N, 60s drive 20s spring return
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6435b1016-ml6435b-electric-linear-actuator-primaryimage
    ML6435B1016
    3-Point Linear Valve Actuator, Spring Return, EN 14597 certificate, 230Vac, 6.5mm stroke, 400N, 60s drive 20s spring return
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ml6435b1016-ml6435b-electric-linear-actuator-primaryimage