/content/hbtbt/au/en/search-results.html

Linear Actuators

ML6984, ML7984 160 lbf Non-Spring Return Linear Valve Actuators

The ML6984 and ML7984 are self-contained, self-adjusting, motorized valve actuators that mount directly onto V5011 two-way and V5013 three-way globe valves, providing linear stem operation between 1/2 in. (13 mm) and 1 in. (25 mm).

Overview

The ML6984 and ML7984 are self-contained, self-adjusting, motorized valve actuators that mount directly onto V5011 twoway and V5013 three-way globe valves, providing linear stem operation between 1/2 in. (13 mm) and 1 in. (25 mm).

ML6984 is for use with low voltage SPDT Series 20, Series 60 (on-off), or SP3T Series 60 (floating) electro-mechanical and electronic controllers.

ML7984 is for use with Series 70 0-10 Vdc, 2-10 Vdc, 4-20 mA; electronic Series 90 “SuperMod”; and 135 ohm modulating controllers.

Features & Benefits:
  • Self-contained, motorized globe valve linkage.
  • Microprocessor-based digital position sensing and motor control for accurate positioning.
  • Compact size for easy installation in confined spaces.
  • NEMA 3R rain-proof cover for outdoor installation.
  • Self-calibrating for valve stroke from 1/2 in. (13 mm) to 1 in. (25 mm).
  • DIP switch input configuration selection.
  • LED (light-emitting diode) status indication.
  • Configurable to 3-wire mode for floating models.
  • 710 N 160 lbf (712 N) valve closing force.
  • Usable with common transformer power supply for multiple actuators and controllers.
  • 24 Vac or 28 Vdc power supply.
Others
Name
Description
File Size
Date
Size
Troubleshooting Guide
application/pdf 161.2 KB
7/13/2023
161.2 KB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
application/pdf 1.14 MB
5/14/2023
1.14 MB
Name
Description
File Size
Date
Size
Product Data
application/pdf 1.14 MB
5/14/2023
1.14 MB
Troubleshooting Guide
application/pdf 161.2 KB
7/13/2023
161.2 KB
Name
Description
File Size
Date
Size
Troubleshooting Guide
161.2 KB
7/13/2023
Product Data
1.14 MB
5/14/2023
Product Number
Image
SKU
Description
alt
ML6984A4000/U
Linear Valve Actuator, Non-Spring Return, Floating, Two-position SPDT, 24Vac, 160 lbf, 710 N
alt
ML7984A4009/U
Linear Valve Actuator, Non-Spring Return, 2-10 Vdc, 4-20 mA, 135 Ohm, 24Vac, 160 lbf, 710 N
Image
SKU
Description
alt
ML6984A4000/U
Linear Valve Actuator, Non-Spring Return, Floating, Two-position SPDT, 24Vac, 160 lbf, 710 N
alt
ML7984A4009/U
Linear Valve Actuator, Non-Spring Return, 2-10 Vdc, 4-20 mA, 135 Ohm, 24Vac, 160 lbf, 710 N