/content/hbtbt/au/en/search-results.html

Linear Actuators

ML7421/ML8824 Series 1800N Linear Valve Actuators

ML7421 and ML8824 series linear valve actuators are used with control valves in sizes ranging from DN15 to DN150 connection size, with 20mm and 38mm stroke. They are used in a variety of applications where control accuracy is critical.

Overview

ML7421 series provide 0...10Vdc or 4...20mA control of 20mm and 38mm stroke control valves. ML8824 series provide 0...10Vdc, 4...20mA, or floating 3-P control of 20mm and 38mm stroke control valves. The actuators are used with threaded valves in the V5011 and V5013 series, and flanged valves in the V5015, V5016, V5025, V5049, V5050, V5328, and V5329 series.

Varieties include 24Vac/dc and 230Vac power, manual operation, and visual position indication. ML7421 stroke timing is 108s or 210s runtime (for 20mm and 38mm stroke respectively), ML8824 with 20mm stroke can be configured for 40s or 80s runtime, while the 38mm version can be confiugred for 80s and 120s runtime. Actuators are rated at 1800N linear force and IP54 protection class. Accessories are available separately, such as high temperature kits.

Others
Name
Description
File Size
Date
Size
Electric Linear Valve Actuators
application/pdf 249.2 KB
5/14/2023
249.2 KB
Serie ML8824A - Produktdaten (German)
application/pdf 325.46 KB
7/19/2023
325.46 KB
Série ML8824A - Fiche Produit (French)
application/pdf 337.62 KB
7/19/2023
337.62 KB
ML8824 Electric Linear Valve Actuator
application/pdf 1.3 MB
6/29/2023
1.3 MB
HIGH-TEMPERATURE KIT FOR LINEAR VALVES
application/pdf 670.46 KB
6/21/2023
670.46 KB
ML8824 Series Linear Electric Valve Actuator
application/pdf 852.26 KB
4/5/2023
852.26 KB
Electric Linear Valve Actuators
application/pdf 385.68 KB
4/5/2023
385.68 KB
Auxiliary Switches
application/pdf 267.91 KB
4/5/2023
267.91 KB
Name
Description
File Size
Date
Size
Electric Linear Valve Actuators
249.2 KB
5/14/2023
249.2 KB
Serie ML8824A - Produktdaten (German)
325.46 KB
7/19/2023
325.46 KB
Série ML8824A - Fiche Produit (French)
337.62 KB
7/19/2023
337.62 KB
ML8824 Electric Linear Valve Actuator
1.3 MB
6/29/2023
1.3 MB
HIGH-TEMPERATURE KIT FOR LINEAR VALVES
670.46 KB
6/21/2023
670.46 KB
ML8824 Series Linear Electric Valve Actuator
852.26 KB
4/5/2023
852.26 KB
Electric Linear Valve Actuators
385.68 KB
4/5/2023
385.68 KB
Auxiliary Switches
267.91 KB
4/5/2023
267.91 KB
Name
Description
File Size
Date
Size
Electric Linear Valve Actuators
249.2 KB
5/14/2023
Serie ML8824A - Produktdaten (German)
325.46 KB
7/19/2023
Série ML8824A - Fiche Produit (French)
337.62 KB
7/19/2023
ML8824 Electric Linear Valve Actuator
1.3 MB
6/29/2023
HIGH-TEMPERATURE KIT FOR LINEAR VALVES
670.46 KB
6/21/2023
ML8824 Series Linear Electric Valve Actuator
852.26 KB
4/5/2023
Electric Linear Valve Actuators
385.68 KB
4/5/2023
Auxiliary Switches
267.91 KB
4/5/2023
Product Number
Image
SKU
Description
alt
ML7421A3004
Modulating Linear Valve Actuator, 24Vac, 20mm stroke, 1800N, 108s
alt
ML8824A1820
Modulating Linear Valve Actuator, 24Vacdc, 20mm stroke, 1800N, 4060s
alt
ML8824A1840
Modulating Linear Valve Actuator, 24Vacdc, 40mm stroke, 1800N, 80120s
Image
SKU
Description
alt
ML7421A3004
Modulating Linear Valve Actuator, 24Vac, 20mm stroke, 1800N, 108s
alt
ML8824A1820
Modulating Linear Valve Actuator, 24Vacdc, 20mm stroke, 1800N, 4060s
alt
ML8824A1840
Modulating Linear Valve Actuator, 24Vacdc, 40mm stroke, 1800N, 80120s